N-Channel Power MOSFET, 30V, 50A, 12mΩ

Favorite

Overview

ATP202 is N-Channel Power MOSFET, 30V, 50A, 12mΩ, Single ATPAK for general purpose switching applications.

  • This product is general usage and suitable for many different applications
  • Low on resistance
  • Large current
  • 4.5 V drive
  • Slim package
  • Protection diode in

Search

Close Search

Products:

1

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Configuration

V(BR)DSS Min (V)

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

RDS(on) Max @ VGS = 10 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Pricing ($/Unit)

Loading...

ATP202-TL-H

Last Shipments

Pb

A

H

P

DPAK (Single Gauge) / ATPAK

1

260

REEL

3000

N

N-Channel

Single

30

20

2.6

50

40

-

20

12

-

27

1650

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :