feedback
Rate this webpage
Need
Support?

AX-SIP-SFEU-API: RF Transceiver System In Package, Sigfox™ Verified RC1, Ultra-low Power

Datasheet: Ultra-Low Power, Ultra Compact, AT Command / API Controlled, Sigfox® Verified Transceiver SiP for Up-Link and Down-Link
Rev. 3 (364kB)
Product Overview
»View Material Composition
» Product Change Notification
AX−SIP−SFEU is an ultra−low power, ultra compact System-in-Package (SiP) solutions for a node on the Sigfox network with both up− and down−link functionality. Delivered with conformal shielding, the AX−SIP−SFEU SiP, contains all the necessary components and firmware for transmit and receive operation on the RC1 Sigfox network. No additional passive components or reference frequency providing parts are required on the customer’s PCB. A single-ended 50 Ω antenna port is provided.
Features   Benefits
     
  • Sigfox™ Verified RC1 SiP with pre-regulatory approval
 
  • Out of the box ready to use connectivity for Sigfox Radio Configuration 1
  • System in Package with all BOM included
 
  • Smallest RC1 Verified solution on the market
  • Up Link and Down Link
 
  • Supports all operating modes of Sigfox with no restriction
  • Ultra Low Power sleep deep-sleep and standby current
 
  • Ideally suited for battery operated system
  • 45 mA TX current at 14 dBm output power
 
  • Efficient use of Battery for Class 0 operation
  • SIP38 9x7x1 with conformal shielding
 
  • 10x smaller than PCB based RC1 modules
  • Supply range from 2.1 to 3.6 V
 
  • Wide supply range extend product lifetime for an given battery
  • Programmable 64 kBytes of Flash
 
  • Allow to port application code onto the embedded MCU. True One Chip solution
Applications   End Products
  • Industrial IoT
 
  • Building and Home Automation
  • Automatic Meter Reading
  • Sensor and Asset Tracking
  • Control and Lighting
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
DVK-SIP-SFEU-API-1-GEVK Active
Pb-free
SIP SFEU API DVK
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
AX-SIP-SFEU-API-1-01-TX30 Active
Pb-free
Halide free
AX-SIP-SFEU-API SIP-38 127EU 3 260 Tape and Reel 3000 $6.354
Market Leadtime (weeks) : 17 to 20

Product
Description
Pricing ($/Unit)
Compliance
Status
Data Transmission Standard
Frequency Band (MHz)
Carrier Frequency (MHz)
Package Type
AX-SIP-SFEU-API-1-01-TX30  
 $6.354 
Pb
H
 Active   
RF
-
868.13 MHz
869.525 Mhz
SIP-38
Case Outlines
127EU   
Previously Viewed Products
Clear List

Featured Video
Sigfox™ Solutions for IoT
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.