AX-SFUS-API: RF Transceiver SoC, Sigfox™ Verified RCZ2, Ultra-low Power, with API Library
The AX-SFUS is a single chip solution for a node on the Sigfox network in RCZ2 region (Americas) . In the Internet of Things the domain of nation wide coverage and ultra low power consumption for smallest amounts of data can not be addressed by established standards such as GPRS or LTE. This void is now filled by Sigfox, the ultra low power cellular connectivity solution.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Software (3) | Package Drawings (1) |
Application Notes (2) | Videos (2) |
Data Sheets (1) | Evaluation Board Documents (5) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
DVK-SFUS-API-1-GEVK | Active |
|
Sigfox™ API Development Kit for RCZ2 |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
AX-SFUS-API-1-01-TX30 | Active |
|
AX-SFUS-API | QFN-40 | 485EG | 1 | 260 | Tape and Reel | 3000 | $2.2751
|
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Data Transmission Standard
Frequency Band (MHz)
Carrier Frequency (MHz)
Package Type
Case Outlines
485EG
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.