feedback
Rate this webpage
Need
Support?

AX-SFEU-API: RF Transceiver SoC, Sigfox™ Verified RCZ1, Ultra-low Power’ with API Library.

Datasheet: Ultra-Low Power, AT Command / API Controlled, Sigfox® Compliant Transceiver IC for Up-Link and Down-Link
Rev. 8 (286kB)
Product Overview
»View Material Composition
» Product Change Notification
The AX-SFEU-API is a single chip solution for a node on the Sigfox network. In the Internet of Things the domain of nation wide coverage and ultra low power consumption for smallest amounts of data can not be addressed by established standards such as GPRS or LTE. This void is now filled by Sigfox, the ultra low power cellular connectivity solution. Add Sigfox functionality for up-link and down-link to any existing system at the cost of 20x13 mm2 PCB area. It can also be used as a single chip solution that control small sensor nodes. The AX-SFEU-API chip addresses applications where the user wants to add additional software.
Features
 
  • Lowest Power Radio
  • Up-Link and Down-Link
  • 950 nA sleep current
  • Capability of running other sub-1G protocols such as wireless M-Bus on the same hardware
  • 45 mA TX current at 14 dBm output power
  • 10 mA RX current
  • "Sigfox Ready" Class 0 certified
  • Ultra-low power consumption for a nationwide bi-directional network node
Applications   End Products
  • Industrial IoT
 
  • Building and Home Automation
  • Automatic Meter reading
  • Sensor and Asset Tracking
  • Controls and Lighting
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
DVK-SFEU-API-1-GEVK Active
Pb-free
Sigfox™ API Development Kit for RCZ1
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
AX-SFEU-API-1-01-TX30 Active
Pb-free
Halide free
AX-SFEU-API QFN-40 485EG 1 260 Tape and Reel 3000 $2.2751
Market Leadtime (weeks) : 8 to 12

Product
Description
Pricing ($/Unit)
Compliance
Status
Data Transmission Standard
Frequency Band (MHz)
Carrier Frequency (MHz)
Package Type
AX-SFEU-API-1-01-TX30  
 $2.2751 
Pb
H
 Active   
RF
868.3
868.13 MHz
869.53 MHz
QFN-40
Case Outlines
485EG   
Previously Viewed Products
Clear List

Featured Video
Sigfox™ Solutions for IoT
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.