feedback
Rate this webpage
Need
Support?

NCV7381C: FlexRay® Transceiver, Clamp 30

Datasheet: FlexRay Transceiver, Clamp 30
Rev. 0 (240kB)
Product Overview
»View Material Composition
» Product Change Notification
NCV7381C is a high−temperature single-channel FlexRay transceiver compliant with the FlexRay Electrical Physical Layer Specification Rev. 3.0.1, capable of communicating at speeds of up to 10 Mbit/s. It provides differential transmit and receive capability between a wired FlexRay communication medium on one side and a protocol controller and a host on the other side.
NCV7381C mode control functionality is optimized for nodes permanently connected to car battery.
It offers excellent EMC and ESD performance.
Features
 
  • Compliant with FlexRay Electrical Physical Layer Specification
    Rev 3.0.1
  • FlexRay Transmitter and Receiver in Normal-power Modes for
    Communication up to 10 Mbit/s
  • Support of 60 ns Bit Time
  • FlexRay Low-power Mode Receiver for Remote Wakeup Detection
  • Excellent Electromagnetic Susceptibility (EMS) Level over Full
    Frequency Range. Very Low Electromagnetic Emissions (EME)
  • Bus Pins Protected against >10 kV System ESD Pulses
  • Safe Behavior under Missing Supply or No Supply Conditions
  • Interface Pins for a Protocol Controller and a Host
    (TxD, RxD, TxEN, RxEN, STBN, BGE, EN, ERRN)
  • INH Output for Control of External Regulators
  • Local Wakeup Pin WAKE
  • TxEN Time-out
  • BGE Feedback
  • Supply Pins VBAT, VCC, VIO with Independent Voltage Ramp Up:
    - VBAT Supply Parametrical Range from 5.5 V to 50 V
    - VCC Supply Parametrical Range from 4.75 V to 5.25 V
    - VIO Supply Parametrical Range from 2.3 V to 5.25 V
  • Compatible with 14 V and 28 V Systems
  • Operating Ambient Temperature -40°C to +150°C (TAMB_Class0)
  • Junction Temperature Monitoring with Two Levels
  • Increased Operating Junction Temperature
  • FlexRay Functional Classes
    - Bus Driver Voltage Regulator Control
    - Bus Driver Bus Guardian Interface
    - Bus Driver Logic Level Adaptation
    - Bus Driver Remote Wakeup
  • Automotive Qualification According to AECQ100
Applications   End Products
  • In Vehicle Networking
  • Powertrain
  • X-by-Wire
  • Safety
 
  • Automobiles
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCV7381CDP0R2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV7381C, High Temp SSOP-16 565AE 2 260 Tape and Reel 2000 $1.2228
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Data Transmission Standard
Data Rate
Number of Drivers
Number of Receivers
VCC Min (V)
VCC Max (V)
tPLH Max (µs)
IO Max (µA)
IIH Max (mA)
Package Type
NCV7381CDP0R2G  
 $1.2228 
Pb
A
H
P
 Active   
FlexRay
10 Mb/s
1
1
5.5
50
SSOP-16
Case Outlines
565AE   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.