feedback
Rate this webpage
Need
Support?

A5191HRT: Industrial HART-protocol modem

Datasheet: HART Modem
Rev. 10 (154kB)
Product Overview
»View Material Composition
» Product Change Notification
A5191HRT is a single-chip, CMOS modem for use in highway addressable remote transducer (HART) field instruments and masters. The modem and a few external passive components provide all of the functions needed to satisfy HART physical layer requirements including modulation, demodulation, receive filtering, carrier detect, and transmit-signal shaping. The A5191HRT is pin-compatible with the SYM20C15. See the Pin Description and Functional Description sections for details on pin compatibility with the SYM20C15. The A5191HRT uses phase continuous frequency shift keying (FSK) at 1200 bits per second. To conserve power, the receive circuits are disabled during transmit operations and vice versa. This provides the half-duplex operation used in HART communications.
Features   Benefits
     
  • Low power
 
  • Optimal for intrinsically safe applications
  • Bell 202 shift frequencies of 1200 Hz and 2200 Hz
   
  • Single-chip, half-duplex 1200 bits per second FSK modem
   
  • Transmit-signal wave shaping
   
  • Receive band-pass filter
   
  • Meets HART physical layer requirements
   
  • CMOS compatible
   
Applications   End Products
  • Highway Addressable Remote Transducer (HART) field instruments and masters
 
  • Instrumentation terminals and measurement devices
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
A5191HRTNGEVB Active
Pb-free
Hart Modem QFN Evaluation Board
Availability & Samples
Specifications
Case Outlines
Application Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
A5191HRTLG-XTD Active
Pb-free
Halide free
A5191HRT LQFP-32 561AB 3 260 Tray JEDEC 250 Contact Sales Office
A5191HRTLG-XTP Active
Pb-free
Halide free
A5191HRT LQFP-32 561AB 3 260 Tape and Reel 2500 Contact Sales Office
A5191HRTNG-XTP Active
Pb-free
Halide free
A5191HRT QFN-32 488AM 3 260 Tape and Reel 5000 Contact Sales Office
A5191HRTPG-XTD Active
Pb-free
Halide free
A5191HRT PLCC-28 776AA 3 260 Tube 37 Contact Sales Office
A5191HRTPG-XTP Active
Pb-free
Halide free
A5191HRT PLCC-28 776AA 3 260 Tape and Reel 750 Contact Sales Office
Market Leadtime (weeks) : 17 to 20
PandS   (2020-09-14 00:00) : <1K
ON Semiconductor   (2020-09-02 00:00) : 7,750
FutureElectronics   (2020-08-19 00:00) : <1K
Market Leadtime (weeks) : 17 to 20
ON Semiconductor   (2020-09-02 00:00) : 12,500
FutureElectronics   (2020-08-19 00:00) : >1K
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 17 to 20
PandS   (2020-09-14 00:00) : <100
FutureElectronics   (2020-08-19 00:00) : <1K
ON Semiconductor   (2020-09-02 00:00) : 5,180
Market Leadtime (weeks) : 17 to 20

Product
Description
Pricing ($/Unit)
Compliance
Status
Data Transmission Standard
Data Rate
Number of Drivers
Number of Receivers
VCC Min (V)
VCC Max (V)
tPLH Max (µs)
IO Max (µA)
IIH Max (mA)
Package Type
A5191HRTLG-XTD  
Pb
H
 Active   
HART
1200 baud
1
1
3
5.5
0.02
670
0.0005
LQFP-32
A5191HRTLG-XTP  
Pb
H
 Active   
HART
1200 baud
1
1
3
5.5
0.02
670
0.0005
LQFP-32
A5191HRTNG-XTP  
Pb
H
 Active   
HART
1200 baud
1
1
3
5.5
0.02
670
0.0005
QFN-32
A5191HRTPG-XTD  
Pb
H
 Active   
HART
1200 baud
1
1
3
5.5
0.02
670
0.0005
PLCC-28
A5191HRTPG-XTP  
Pb
H
 Active   
HART
1200 baud
1
1
3
5.5
0.02
670
0.0005
PLCC-28
Case Outlines
561AB    776AA    488AM   
Packages
A5191HRT: Industrial HART-protocol modem
A5191HRT: Industrial HART-protocol modem
Previously Viewed Products
Clear List

Featured Video
Hart Modem QFN Evaluation Board - A5191HRTNGEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.