feedback
Rate this webpage
Need
Support?

QCS-AX

Overview
Products
Technical Documentation
The QCS-AX family is a Wi-Fi 6 based dual-band dual-concurrent chipset solution. The QCS-AX offers 2 unique architectures: 8x8 based on its predecessor QSR10G for highest performance and easy transition; 5x5 for mainstream applications. 802.11ax is the latest IEEE Wi-Fi specification, and key features include: orthogonal frequency-division multiple access (OFDMA) which enables high data transmission rates, less interference and improved performance with multiple users. Advanced MU-MIMO (Multi-User, Multi-Input, Multi-Output) capability allows more efficient use of available bandwidth on a single network. The SmartScan with zero wait DFS (Dynamic Frequency Selection) offers superior 5GHz spectrum utilization and maximum performance in dense environments. In addition, Wi-Fi 6 improvements are increasingly more important in the era of Internet of Things.

Chipset Solution

QCS-AX-D12

The QCS-AX-D12 provides a 4x4 + 8x8 DBDC WiFi 6 chipset solution on the 2.4 GHz and 5 GHz bands respectively. Comprising of QT10GU-AX DBDC Baseband chip with QT6210X and QT7810X RF Transceivers.

QCS-AX-D9

The QCS-AX-D9 provides a 5x5 + 2x2 DBDC WiFi 6 chipset solution on the 5 GHz and 2.4 GHz bands respectively. Comprising of QT10GU-AX DBDC Baseband chip with QT6220X and QT7510X RF Transceivers.

QCS-AX-D7

The QCS-AX-D7 provides a 5x5 + 4x4 DBDC WiFi 6 chipset solution on the 5 GHz and 2.4 GHz bands respectively. Comprising of QT10GU-AX DBDC Baseband chip with QT6210X and QT7510X RF Transceivers.

Videos

Smart Home Hubs and Gateways | 2019 Technology Seminar (IoT)

Missed one of our live seminars? Watch a recording of the Smart Home Hubs and Gateways seminar here where we discuss a brief primer to Wi-Fi, Current QCS Solutions to Access Market, and Future...

Wi-Fi NOW TV: Interview with Telefonica

What's Telefonica's approach and strategy in introducing Wi-Fi 6 to the mass market? Find out here as Claus Hetting from Wi-Fi Now interviews Telefonica's Rubens Bastos. Sponsored by ON Semiconductor.

Product Resources

Blog

Quantenna Connectivity Solutions Returning to IBC2019 as Part of ON Semiconductor...

Quantenna Connectivity Solutions (formerly known as Quantenna Communications) is returning to IBC2019 as ON Semiconductor this September. The Wi-Fi group is meeting new and old customers in Amsterdam to share the exciting news of...

Press Release

Airspan Networks Extends Collaboration with ON Semiconductor on Wi-Fi 6 Solutions for...

Airspan Networks announced its collaboration with ON Semiconductor to capitalize on industry-leading Wi-Fi 6 performance solutions, utilizing the QCS-AX chipset for Fixed Wireless Access applications.

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.