Passive Tunable Integrated Circuits (PTICs)
The portfolio of Passive Tunable Integrated Circuits PTICs from ON Semiconductor has excellent RF performance and power consumption, making them suitable for any mobile handset or radio application. A tunable material called ParaScan™ based on Barium Strontium Titanate (BST) is the fundamental building block of our PTICs. These devices can change their capacitance from a supplied bias voltage generated by the Control IC. These ultra−high tuning PTICs are available as wafer-level chip-scale packages (WLCSP). The portfolio's ideal performance characteristics and features include Ultra−High Tuning Range (5:1) and operation up to 24 volts, a Usable Frequency Range from 700 MHz to 2.7 GHz, High-Quality Factor (Q) for Low Loss, and High Power Handling Capability. These PTIC devices are compatible with PTIC Control ICs from ON Semiconductor. Applications include multi-band, multi-standard, advanced and simple mobile phones, tunable antenna matching networks, tunable RF filters, and Active Antennas.