feedback
Rate this webpage
Need
Support?

TLV271: Operational Amplifier, 3MHz, Low power, CMOS Op-Amp

Datasheet: Operational Amplifier, Rail-to-Rail, Low Bias Current, Single
Rev. 7 (1193kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The TLV271 operational amplifier provides rail to rail output operation. The output can swing within 320 mV to the positive rail and 50 mV to the negative rail. This rail to rail operation enables the user to make optimal use of the entire supply voltage range while taking advantage of 3 MHz bandwidth. The TLV271 can operate on supply voltage as low as 2.7 V over the temperature range of minus 40 to plus 105 degrees C. The high bandwidth provides a slew rate of 2.4 V per us while only consuming 550uA of quiescent current. Likewise the TLV271 can run on a supply voltage as high as 16 V making it ideal for a broad range of battery operated applications. Since this is a CMOS device it has high input impedance and low bias currents making it ideal for interfacing to a wide variety of signal sensors. In addition it comes in a small TSOP5 package with two pinout styles allowing for use in high density PCBs.

Product Family:

  TLV271 TLV272 TLV274
Channel 1 2 4
Packages SOT23-5 SOIC-8, Micro-8 TSSOP-14, SOIC-14
Features   Benefits
     
  • Rail To Rail Output
 
  • Optimize SNR
  • Wide Bandwidth: 3 MHz
 
  • Enhanced loop gain
  • Wide Power Supply Range: 2.7 V to 16 V
 
  • Versatile
  • Low Supply Current: 550 µA
 
  • Reduced power consumption
  • Low Input Bias Current: 1 pA
 
  • Tolerates high-impedance sensors
  • Wide Temperature Range: -40°C to +105°C
 
  • Very robust
Applications   End Products
  • Wideband Amplification
  • Signal Conditioning
  • Current Sensing
 
  • Power Supplies
  • Notebook and Desktop Computers
  • Portable Instruments
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
SECO-GDBB-GEVB Active
Pb-free
Gate drivers plug-and-play ecosystem
Availability & Samples
Specifications
Case Outlines
Application Diagram
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
TLV271SN1T1G Active
Pb-free
Halide free
TLV271, Operational Amplifier, 3MHz, Low power, CMOS Op-Amp TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.4316
TLV271SN2T1G Active
Pb-free
Halide free
TLV271, Operational Amplifier, 3MHz, Low power, CMOS Op-Amp TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.4316
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Rail to Rail
Channels
VS Min (V)
VS Max (V)
Iq Typ (mA)
VOS Max (mV)
GBW Typ (MHz)
SR Typ (V/µs)
IO Typ (mA)
ΔVOS/ΔT (μV/C)
eN (nV/√Hz)
Ibias Typ (pA)
CMRR Typ (dB)
Architecture
Temperature Range (°C)
Package Type
TLV271SN1T1G  
 $0.4316 
Pb
H
 Active   
Output
1
2.7
16
0.38
5
3.5
2.6
13
2
30
45
140
CMOS
-40 to 105
TSOP-5 / SOT-23-5
TLV271SN2T1G  
 $0.4316 
Pb
H
 Active   
Output
1
2.7
16
0.38
5
3.5
2.6
13
2
30
45
140
CMOS
-40 to 105
TSOP-5 / SOT-23-5
Case Outlines
483   
Packages
TLV271: Operational Amplifier, 3MHz, Low power, CMOS Op-Amp
TLV271: Operational Amplifier, 3MHz, Low power, CMOS Op-Amp
Previously Viewed Products
Clear List

Featured Video
NCP51561 Gate Driver Family
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.