feedback
Rate this webpage
Need
Support?

NCS4333: Operational Amplifier, 30 µV Offset, 0.07 µV/°C, Low Power, Zero-Drift

Datasheet: Operational Amplifier, Zero-Drift, 10 uV Offset, 0.07 uV/C
Rev. 20 (630kB)
Product Overview
»View Material Composition
» Product Change Notification
The NCS333 family of high precision op amps feature very low input offset voltage and near−zero drift over time and temperature. These low quiescent current amplifiers have high impedance inputs with a common−mode range 100 mV beyond the rails as well as rail−to−rail output swing within 50 mV of the rails. These op amps operate over a wide supply range from 1.8 V to 5.5 V. The NCS333 family exhibits outstanding CMRR without the crossover associated with traditional complementary input stages. The NCS333, as well as the dual version, NCS2333, and the quad version, NCS4333, come in a variety of packages and pinouts. Automotive qualified options are available under NCV prefix.

Product Family:

  NCS333 NCS2333 NCS4333
Channel 1 2 4
Packages SOT23-5, SC-70-5 SOIC-8, Micro-8, UDFN-8 TSSOP-14, SOIC-14
Features   Benefits
     
  • Low Offset Voltage: 30 µV max for NCS4333
 
  • High Precision
  • Zero Drift: 0.07 µV/°C max
 
  • Higher Accuracy
  • Quiescent Current per Channel: 17 µA Typical at 3.3 V Supply
 
  • Low Power Consumption
  • Low Noise: 1.1 µVpp, 0.1 Hz to 10 Hz
   
  • Supply Voltage: 1.8 V to 5.5 V
   
  • Rail−to−Rail Input and Output
   
Applications   End Products
  • Temperature Measurements
  • Transducer Applications
  • Current Sensing
 
  • Battery Powered Instruments
  • Electronic Scales
  • Medical Instrumentation
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
SEC-3PH-11-OBC-EVB Active
Pb-free
Three-phase On Board Charger (OBC) PFC-LLC platform
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCS4333DR2G Active
AEC Qualified
Pb-free
Halide free
NCS4333, Operational Amplifier, 30 µV Offset, 0.07 µV/C, Low Power, Zero-Drift SOIC-14 751A-03 1 260 Tape and Reel 2500 $0.9445
NCS4333DTBR2G Active 
AEC Qualified
Pb-free
Halide free
NCS4333, Operational Amplifier, 30 �V Offset, 0.07 �V/C, Low Power, Zero-Drift TSSOP-14 948G-01 1 260 Tape and Reel 2500 $0.5867
NCV4333DR2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCS4333, Operational Amplifier, 30 µV Offset, 0.07 µV/C, Low Power, Zero-Drift SOIC-14 751A-03 1 260 Tape and Reel 2500 $0.8506
NCV4333DTBR2G Active 
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCS4333, Operational Amplifier, 30 �V Offset, 0.07 �V/�C, Low Power, Zero-Drift TSSOP-14 948G-01 1 260 Tape and Reel 2500 $0.6533
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Rail to Rail
Channels
VS Min (V)
VS Max (V)
Iq Typ (mA)
VOS Max (mV)
GBW Typ (MHz)
SR Typ (V/µs)
IO Typ (mA)
ΔVOS/ΔT (μV/C)
eN (nV/√Hz)
Ibias Typ (pA)
CMRR Typ (dB)
Architecture
Temperature Range (°C)
Package Type
NCS4333DR2G  
 $0.9445 
Pb
A
H
 Active   
Input/Output
4
1.8
5.5
0.021
0.01
0.03
0.35
0.15
11
0.095
62
60
123
CMOS
-40 to 125
SOIC-14
NCS4333DTBR2G  
 $0.5867 
Pb
A
H
 Active   
Input/Output
4
1.8
5.5
0.021
0.01
0.03
0.35
0.15
11
0.095
62
60
123
CMOS
-40 to 125
TSSOP-14
NCV4333DR2G  
 $0.8506 
Pb
A
H
P
 Active   
Input/Output
4
1.8
5.5
0.021
0.01
0.03
0.35
0.15
11
0.095
62
60
123
CMOS
-40 to 125
SOIC-14
NCV4333DTBR2G  
 $0.6533 
Pb
A
H
P
 Active   
Input/Output
4
1.8
5.5
0.021
0.01
0.03
0.35
0.15
11
0.095
62
60
123
CMOS
-40 to 125
TSSOP-14
Case Outlines
948G-01    751A-03   
Previously Viewed Products
Clear List

Featured Video
Electric Vehicle On-Board Charger Walkthrough
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.