NCS2001: Operational Amplifier with sub-one volt operation, Rail to Rail I/O
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The NCS2001 is an industry first sub-one volt op-amp that features a rail-to-rail common mode input voltage range, along with rail-to-rail output drive capability. This amplifier is guaranteed to be fully operational down to 0.9 V, providing an ideal solution for powering applications from a single cell Nickel Cadmium (NiCd) or Nickel Metal Hydride (NiMH) battery. Additional features include no output phase reversal with overdriven inputs, trimmed input offset voltage of 0.5 mV, extremely low input bias current of 40 pA, and a unity gain bandwidth of 1.4 MHz at 5.0 V. The tiny NCS2001 is the ideal solution for small portable electronic applications and is available in the space saving SOT23-5 and SC70-5 packages with two industry standard pinouts.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Application Notes (1) | Data Sheets (1) |
Simulation Models (2) | Package Drawings (2) |
Availability & Samples
|
Specifications
|
Case Outlines
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCS2001SN1T1G | Active |
|
NCS2001, Pinout Style: 1 | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.2881 | ||||||||
NCS2001SN2T1G | Active |
|
NCS2001, Pinout Style: 2 | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.36 | ||||||||
NCS2001SQ1T2G | Active |
|
NCS2001, Pinout Style: 1 | SC-88A / SC-70-5 | 419A-02 | 1 | 260 | Tape and Reel | 3000 | $0.3465 | ||||||||
NCS2001SQ2T2G | Active |
|
NCS2001, Pinout Style: 2 | SC-88A / SC-70-5 | 419A-02 | 1 | 260 | Tape and Reel | 3000 | $0.36 | ||||||||
NCV2001SN2T1G | Active |
|
NCS2001, Pinout Style: 2 | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.408
|
||||||||
NCV2001SQ2T2G | Active |
|
NCS2001 | SC-88A / SC-70-5 | 419A-02 | 1 | 260 | Tape and Reel | 3000 | $0.4533
|
Market Leadtime (weeks) | : | 13 to 16 |
PandS (2020-09-14 00:00) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | In Stock |
Market Leadtime (weeks) | : | 2 to 4 |
PandS (2020-09-14 00:00) | : | >1K |
ON Semiconductor (2020-09-02 00:00) | : | 3,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Avnet (2020-08-19 00:00) | : | >1K |
PandS (2020-09-14 00:00) | : | >1K |
Market Leadtime (weeks) | : | 8 to 12 |
Market Leadtime (weeks) | : | 4 to 8 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Rail to Rail
Channels
VS Min (V)
VS Max (V)
Iq Typ (mA)
VOS Max (mV)
GBW Typ (MHz)
SR Typ (V/µs)
IO Typ (mA)
ΔVOS/ΔT (μV/C)
eN (nV/√Hz)
Ibias Typ (pA)
CMRR Typ (dB)
Architecture
Temperature Range (°C)
Package Type
NCS2001SN1T1G
$0.2881
Pb
A
H
P
Active
Input/Output
1
0.9
7
0.51
6
1.4
1.6
76
8
100
10
70
CMOS
-40 to 105
TSOP-5 / SOT-23-5
NCS2001SN2T1G
$0.36
Pb
A
H
P
Active
Input/Output
1
0.9
7
0.51
6
1.4
1.6
76
8
100
10
70
CMOS
-40 to 105
TSOP-5 / SOT-23-5
NCS2001SQ1T2G
$0.3465
Pb
A
H
P
Active
Input/Output
1
0.9
7
0.51
6
1.4
1.6
76
8
100
10
70
CMOS
-40 to 105
SC-88A / SC-70-5
NCS2001SQ2T2G
$0.36
Pb
A
H
P
Active
Input/Output
1
0.9
7
0.51
6
1.4
1.6
76
8
100
10
70
CMOS
-40 to 105
SC-88A / SC-70-5
NCV2001SN2T1G
$0.408
Pb
A
H
P
Active
Input/Output
1
0.9
7
0.51
6
1.4
1.6
76
8
100
10
70
CMOS
-40 to 125
TSOP-5 / SOT-23-5
NCV2001SQ2T2G
$0.4533
Pb
A
H
P
Active
Input/Output
1
0.9
7
0.51
6
1.4
1.6
76
8
100
10
70
CMOS
-40 to 125
SC-88A / SC-70-5
Support |