feedback
Rate this webpage
Need
Support?

NCS213R: Current Sense Amplifier, 26V, Low-/High-Side Voltage Out, Bidirectional Current Shunt Monitor

Datasheet: Current-Shunt Monitors, Voltage Output, Bidirectional Zero-Drift
Rev. 7 (527kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCS213R and NCV213R (AEC- Q100 qualified) are voltage output, current sense amplifiers that can measure voltage across shunts at common−mode voltages from −0.3 V to 26 V, independent of supply voltage. With a fixed gain of 50 V/V, the low offset of the zero−drift architecture enables current sensing across the shunt with maximum voltage drops as low as 10 mV full−scale. These devices can operate from a single +2.2 V to +26 V power supply, drawing a maximum of 80 µA of supply current. Available in SC70-6 package. Additional gain options are available: NCS214R (100 V/V), NCS210R (200 V/V), NCS211R (500 V/V)

Similar Products:


  NCS210R NCS211R NCS213R NCS214R
Gain (V/V) 200 500 50 100
Gain Error (%) 1 1 1 1
Offset Voltage (µV) 35 35 100 60
Features   Benefits
     
  • Wide Common Mode Input Range: -0.3 to 26V
 
  • High-side current sensing for high voltage systems
  • Low Offset Voltage: ±100 µV max.
 
  • Low Ohm value current sense resistors
  • Low Offset Drift: 0.5 µV/°C max.
 
  • High accuracy over temperature leading to better power efficiency
  • Supply Voltage: 2.2 to 26V
 
  • Wide supply voltage range provides system flexibilty
Applications   End Products
  • Power Monitoring
  • Power Adapters
  • LED Power Supply
  • Over Current Protection
  • Automotive
  • Closed Loop Feedback Circuits
 
  • White Goods
  • Automotive
  • Lighting
  • Laptop/Notebooks PC
  • Fast Chargers - Smartphones
  • Telecom DC-DC Modules
  • E-Cigarettes
  • Computing Servers
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCS213RSQT2GEVB Active
Pb-free
Current sense amplifier
NCV7544VTFS5C466GEVB Active
Pb-free
NCV7544 FLEXMOS™ Quad Half-Bridge MOSFET Pre-driver Evaluation Board
SECO-1KW-MCTRL-GEVB Active
Pb-free
1kW 600V Industrial Motor Control Power Board with Compact Intelligent Power Module (IPM)
SECO-1KW-MDK-GEVK Active
Pb-free
1kW 600V Industrial Motor Development Kit (MDK) with Compact Intelligent Power Module (IPM) board and Universal Controller Board (UCB)
STR-CURRENT-SENSE-GEVB Active
Pb-free
Strata Enabled Current Sense Evaluation Kit
STR-NCV7685-AUTO-LED-GEVB Active
Pb-free
Strata Enabled Automotive LED Tail Lights Evaluation Kit
STR-PWRNCP6922C-R0-GEVK Active
Pb-free
Strata Series NCP6922C LDO Regulator, Dual, 4-Channel PMIC, Dual DC-DC
STR-PWRNCV330-R0-GEVK Active
Pb-free
Automotive Strata enabled Controlled Load Switch with Soft-Start
STR-PWRNCV48920-R0-GEVK Active
Pb-free
Strata series NCV48920 Automotive charge pump buck boost converter
STR-PWRNCV6323-R0-GEVK Active
Pb-free
Automotive Strata enabled Synchronous Buck Converter
STR-PWRNCV6357-R0-GEVK Active
Pb-free
Automotive Strata enabled Synchronous Buck Converter
STR-PWRNCV81599-R0-GEVK Active
Pb-free
Automotive Strata enabled 4-Switch Buck Boost Controller for USB-PD Power Delivery
STR-PWRNCV8163-R0-GEVK Active
Pb-free
Strata NCV8163 LDO Regulator, 250 mA, Ultra-Low Dropout, Ultra-Low Iq, Ultra-High PSRR, Ultra-Low Noise
STR-PWRNCV890430-R0-GEVK Active
Pb-free
Strata Series NCV890430 Automotive Buck Regulator
STR-PWRNCV896530-R0-GEVK Active
Pb-free
Strata Series NCV896530 Automotive Dual Output Buck Converter.
STR-USBC-4PORT-200W-EVK Active
Pb-free
Strata Enabled USB AC-DC 4-Port 200W Source
Avnet (2020-08-19) : 2
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCS213RMUTAG Active
Pb-free
Halide free
NCS213R, 26V Current Sense Amplifier in uQFN package UQFN-10 488AT 1 260 Tape and Reel 3000 $0.312
NCS213RSQT2G Active
Pb-free
Halide free
NCS213R, 26V Current Sense Amplifier in SC70 package SC-88-6 / SC-70-6 / SOT-363-6 419B-02 1 260 Tape and Reel 3000 $0.296
NCV213RSQT2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCS213R, 26V Current Sense Amplifier in SC70, AEC qual SC-88-6 / SC-70-6 / SOT-363-6 419B-02 1 260 Tape and Reel 3000 $0.388
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Channels
Gain (V/V)
Gain Error Max (%)
Vs Min (V)
Vs Max (V)
VCM (V)
Iq Typ (mA)
Bandwidth Typ (-3dB)
Vos Max (mV)
Vos Drift Max (µV/°C)
Operating Temperature Range (°C)
CMRR Typ (dB)
Package Type
NCS213RMUTAG  
 $0.312 
Pb
H
 Active   
1
50
±1
2.2
26
-0.3 to 26
0.04
0.09
±0.100
0.5
-40 to 125
120
UQFN-10
NCS213RSQT2G  
 $0.296 
Pb
H
 Active   
1
50
±1
2.2
26
-0.3 to 26
0.04
0.09
±0.100
0.5
-40 to 125
120
SC-88-6 / SC-70-6 / SOT-363-6
NCV213RSQT2G  
 $0.388 
Pb
A
H
P
 Active   
1
50
±1.5
2.2
26
-0.3 to 26
0.04
0.09
±0.15
1.5
-40 to 125
115
SC-88-6 / SC-70-6 / SOT-363-6
Case Outlines
488AT    419B-02   
Previously Viewed Products
Clear List

Featured Video
Energy Infrastructure | Solutions for EV Charging Stations
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.