AR0140AT: CMOS Image Sensor, 1.0 MP, 1/4"
|
|
»View Material Composition
» Product Change Notification |
ON Semiconductor's AR0140AT is a 1/4-inch CMOS digital image sensor with an active-pixel array of 1280Hx800V. It captures images in either linear or high dynamic rangemodes, with a rolling-shutter readout. It includes sophisticated camera functions such as in-pixel binning,windowing and both video and single frame modes. It is designed for both low light and high dynamic range scene performance. It is programmable through a simple two-wire serial interface. TheAR0140AT produces extraordinarily clear, sharp digital pictures, and its ability to capture both continuous video and single frames makes it the perfect choice for a wide range of applications.
Features | |
---|---|
|
Applications |
---|
|
Technical Documentation & Design Resources
Package Drawings (1) | Evaluation Board Documents (2) |
Videos (14) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
AR0140AT2C00XUEAH-GEVB |
|
1.0 MP 1/4" CIS HB | |||
AR0140AT3C00XUEAH3-GEVB | Active |
|
1 MP Sunex DSL945D 1/4" iBGA CIS HB | ||
AR0140AT3C00XUEAH-GEVB |
|
1.0 MP 1/4" CIS HB | |||
MARS1-AR0140AT3-GEVB | Active |
|
1.0 MP, 1/4" MARS Evaluation Sensor Board |
Availability & Samples
|
Specifications
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
AR0140AT2C00XUEA0-DPBR | Active |
|
AR0140AT | IBGA-63 | 503AH | 3 | 260 | Tray JEDEC | 2600 | Contact Sales Office
|
||||||||
AR0140AT3C00XUEA0-DPBR | Active |
|
AR0140AT | IBGA-63 | 503AH | 3 | 260 | Tray JEDEC | 2600 | Contact Sales Office
|
||||||||
AR0140AT3C00XUEA0-DPBR1 | Active |
|
AR0140AT | IBGA-63 | 503AH | 3 | 260 | Tray JEDEC | 260 | Contact Sales Office
|
||||||||
AR0140AT3C00XUEA0-DRBR | Active |
|
AR0140AT | IBGA-63 | 503AH | 3 | 260 | Tray JEDEC | 2600 | Contact Sales Office
|
||||||||
AR0140AT3C00XUEA0-DRBR1 | Active |
|
AR0140AT | IBGA-63 | 503AH | 3 | 260 | Tray JEDEC | 260 | Contact Sales Office
|
||||||||
AR0140AT3C00XUEA0-TPBR | Active |
|
AR0140AT | IBGA-63 | 503AH | 3 | 260 | Tape and Reel | 2000 | Contact Sales Office
|
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
AR0140AT2C00XUEA0-DPBR
Pb
A
H
P
Active
CMOS
1
60
1/4 inch
Electronic Rolling
3.0 x 3.0
-
RGB
IBGA-63
AR0140AT3C00XUEA0-DPBR
Pb
A
H
P
Active
CMOS
1
60
1/4 inch
Electronic Rolling
3.0 x 3.0
-
RGB
IBGA-63
AR0140AT3C00XUEA0-DPBR1
Pb
A
H
P
Active
CMOS
1
60
1/4 inch
Electronic Rolling
3.0 x 3.0
Parallel
Serial
RGB
IBGA-63
AR0140AT3C00XUEA0-DRBR
Pb
A
H
P
Active
CMOS
1
60
1/4 inch
Electronic Rolling
3.0 x 3.0
-
RGB
IBGA-63
AR0140AT3C00XUEA0-DRBR1
Pb
A
H
P
Active
CMOS
1
60
1/4 inch
Electronic Rolling
3.0 x 3.0
Parallel
Serial
RGB
IBGA-63
AR0140AT3C00XUEA0-TPBR
Pb
A
H
P
Active
CMOS
1
60
1/4 inch
Electronic Rolling
3.0 x 3.0
Parallel
Serial
RGB
IBGA-63
Case Outlines
503AH
Application
Diagram - Block
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.