feedback
Rate this webpage
Need
Support?

FAM65HR51DS: H-Bridge in APM16 Series for LLC and Phase-shifted DC-DC Converter

Datasheet: H-Bridge in APM16 Series for LLC and Phase-shifted DC-DC Converter
Rev. 2 (321kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
OnBoard Charger H-Bridge in APM16 Series for LLC and Phase-shifted DC-DC Converter. 51mOhm SuperFET3 H-Bridge on Al²O³ DBC substrate with 5kV isolation in a compact APM16 transfer molded module
Features   Benefits
     
  • SIP or DIP H−Bridge Power Module for On−board Charger (OBC) in EV−PHEV
 
  • Enable Design of Small, Efficient and Reliable System for Reduced Vehicle Fuel Consumption and CO2 Emission
  • High Voltage Snubber Capacitor for Low Noise at High Voltage Battery
 
  • Simplified Assembly, Optimized Layout, High Level of Integration, and Improved Thermal Performance
  • 5 kV/1 sec Electrically Isolated Substrate for Easy Assembly
 
  • integrated Isolation enables compact system design
  • Compact Design for Low Total Module Resistance
   
  • Module Serialization for Full Traceability
   
  • Lead Free, RoHS and UL94V−0 Compliant
   
  • Automotive Qualified per AEC Q101 and AQC324 Guidelines
   
Applications   End Products
  • DC−DC Converter for On−board Charger in EV−PHEV
 
  • On−board Charger in EV−PHEV
Technical Documentation & Design Resources
Data Sheets (1) Videos (1)
Package Drawings (2)  
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FAM65HR51DS1 Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
FAM65HR51DS, H-Bridge for LLC and Phase-shifted DC-DC Converter APMCA-A16 / 16LD, AUTOMOTIVE MODULE MODGF NA Tube 72 Contact Sales Office
FAM65HR51DS2 Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
FAM65HR51DS, H-Bridge for LLC and Phase-shifted DC-DC Converter APMCA-B16 / 16LD, AUTOMOTIVE MODULE MODGJ NA Tube 72 Contact Sales Office
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 1,440
Market Leadtime (weeks) : 4 to 8

Product
Description
Pricing ($/Unit)
Compliance
Status
Configuration
VBR Max (V)
RDS(on) Max (mΩ)
Package Type
FAM65HR51DS1  
Pb
A
H
P
 Active   
Full Bridge
650
51
APMCA-A16 / 16LD, AUTOMOTIVE MODULE
FAM65HR51DS2  
Pb
A
H
P
 Active   
Full Bridge
650
51
APMCA-B16 / 16LD, AUTOMOTIVE MODULE
Case Outlines
MODGJ    MODGF   
Previously Viewed Products
Clear List

Featured Video
Electric Vehicle On-Board Charger Walkthrough
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.