feedback
Rate this webpage
Need
Support?

RSL10 SIP: System-in-Package, Bluetooth® 5 Certified, SDK 3.4

Datasheet: Bluetooth 5 System-in-Package (SiP)
Rev. 1 (1376kB)
»View Material Composition
» Product Change Notification

The RSL10 SIP offers the easiest way to bring the industry's lowest power Bluetooth Low Energy MCU to wireless applications.

Bluetooth 5 certified, and fully certified to worldwide wireless standards, the RSL10 SIP significantly reduces time to market by removing the need for any additional antenna design considerations.

The ready-to-use RSL10 SIP features an integrated antenna, RSL10 Radio SoC , and all passive components in a single, miniature package.

The RSL10 Software Development Kit (SDK) enables rapid development of ultra-low power Bluetooth Low Energy applications by leveraging convenient abstraction, drivers and sample applications from Blinky to complete BLE peripherals, and everything in between.


Key features:
  • Free Eclipse®-based ON Semiconductor IDE plus support for Keil μVision® and IAR Embedded Work Bench®
  • Complete Bluetooth Low Energy protocol stack
  • Bluetooth Low Energy mesh networking with iOS® app
  • FOTA (Firmware Over The Air) with Android™ and iOS apps
  • FreeRTOS™
Download
RSL10 Getting Started Guide
Download
RSL10 Documentation Package
Download
RSL10 Software Utility Apps
Download
ON Semiconductor IDE Installer
Download
RSL10 Bluetooth Mesh Package
Download
RSL10 LPDSP32 Software Package
Download
RSL10 Software Package
Download
RSL10 USB Dongle BLE Explorer
Features
 
  • Fully-Certified to Worldwide Regulatory Standards
    FCC (U.S)
    ISED (Canada)
    CE (Europe)
    MIC (Japan)
    KCC (Korea)
  • Ultra-Low-Power:
    - Industry's lowest power consumption in Deep Sleep Mode (62.5 nW) and Rx in Receive Mode (7 mW)
    - Industry's best EEMBC® ULPMark™ scores (1090 ULPMark CP @ 3 V; 1260 @ 2.1 V)
  • Complete Solution
    - Fully-integrated antenna
    - RSL10 Radio SoC
    - All passive components
  • Advanced Multi-Protocol Wireless Functionality
    - Supports Bluetooth Low Energy and 2.4 GHz proprietary/custom protocols
    - Rx Sensitivity: -93 dBm
    - Transmitting Power: -17 to 0 dBm
    - Supports Firmware Over The Air (FOTA)
  • Other Key Technical Features
    - Built-in power management
    - Advanced dual-core architecture
    - 1.1 to 3.3 Voltage Supply Range
    - 384 kB Flash, 76 kB Program Memory, 88 kB Data Memory
    - IP protection feature to secure flash contents
    - Configurable analog and digital sensor interfaces (GPIOs, LSADs, I2C, SPI, PCM)
Applications   End Products
  • IoT Edge-Node Applications
  • Wearables
  • Energy Harvesting
  • Automotive Applications
 
  • Fitness and Trackers/ Wellness Monitors
  • Smart Watches
  • Smart Locks
  • Connected Lighting
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
BLE-SWITCH001-GEVB Active
Pb-free
Energy Harvesting Bluetooth® Low Energy Switch
LIGHTING-1-GEVK Active
Pb-free
Connected Lighting Platform for LED Control
RSL10-SENSE-DB-GEVK Active
Pb-free
RSL10 Sensor Development Kit with Debugger
RSL10-SENSE-GEVK Active
Pb-free
RSL10 Sensor Development Kit
RSL10-SIP-001GEVB Active
Pb-free
RSL10 SIP Development Board
RSL10-SOLARSENS-GEVK Active
Pb-free
RSL10 Solar Cell Multi-Sensor Platform
RSL10-USB001GEVK Active
Pb-free
RSL10 USB Dongle
SECO-RSL10-CAM-GEVB Active
Pb-free
RSL10 Smart Shot Camera
STR-RSL10-MESH-KIT-GEVK Active
Pb-free
Strata Enabled RSL10 Bluetooth® Low Energy Mesh Platform
Avnet (2020-08-19) : 6
FutureElectronics (2020-08-19) : 4
FutureElectronics (2020-08-19) : 1
Avnet (2020-08-19) : 1
Avnet (2020-08-19) : 10
FutureElectronics (2020-08-19) : 10
FutureElectronics (2020-08-19) : 7
Avnet (2020-08-19) : 2
FutureElectronics (2020-08-19) : 8
Avnet (2020-08-19) : 4
Availability & Samples
Specifications
Application Diagram
Intaractive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCH-RSL10-101S51-ACG Active
Pb-free
Halide free
RSL10 SIP, 2,500/ Tape & Reel SIP-51 127EY 3 260 Tape and Reel 2500 $5.5
Market Leadtime (weeks) : 13 to 16
FutureElectronics   (2020-08-19 00:00) : >1K

Product
Description
Pricing ($/Unit)
Compliance
Status
Data Transmission Standard
Frequency Band (MHz)
Carrier Frequency (MHz)
Package Type
NCH-RSL10-101S51-ACG  
 $5.5 
Pb
H
 Active   
Bluetooth Low Energy
RF
2400-2480
2400-2480
SIP-51
Case Outlines
127EY   
RSL10 SIP: System-in-Package, Bluetooth® 5 Certified, SDK 3.4
Previously Viewed Products
Clear List

Featured Video
RSL10 Ultra-Low-Power Multi-protocol Bluetooth 5 Certified Radio SoC
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.