NLSX4402: 2-BIT 20 MB/S DUAL-SUPPLY Level Translator
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The NLSX4402 is a 2−bit configurable dual−supply bidirectional
auto sensing translator that does not require a directional control pin.
The VCC I/O and VL I/O ports are designed to track two different
power supply rails, VCC and VL respectively. Both the VCC and VL
supply rails are configurable from 1.5 V to 5.5 V. This allows voltage
logic signals on the VL side to be translated into lower, higher or
equal value voltage logic signals on the VCC side, and vice−versa.
The NLSX4402 translator uses external pull−up resistors on the
I/O lines. The external pull−up resistors are used to pull up the I/O
lines to either VL or VCC. The NLSX4402 is an excellent match for
open−drain applications such as the I2C communication bus.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Data Sheets (1) | Evaluation Board Documents (16) |
Package Drawings (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
STR-FAN65004B-GEVB | Active |
|
FAN65004B 65V Sync Buck | ||
STR-FAN65004C-GEVB | Active |
|
FAN65004C 65V Sync Buck | ||
STR-FAN65005A-GEVB | Active |
|
FAN65005A 65V Sync Buck | ||
STR-FAN65008B-GEVB | Active |
|
FAN65008B 65V Sync Buck |
Availability & Samples
|
Specifications
|
Interactive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NLSX4402FMUTAG | Active |
|
NLSX4402 | UDFN-8 | 517BZ | 1 | 260 | Tape and Reel | 3000 | $0.3667
|
||||||||
NLSX4402FMUTCG | Active |
|
NLSX4402, 2-Bit 20 Mb/s Dual-Supply Level Translator | UDFN-8 | 517BZ | 1 | 260 | Tape and Reel | 3000 | $0.3667 |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 279,000 |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 24,000 |
Avnet (2020-08-19 00:00) | : | >1K |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channels
Input Level
VCC Min (V)
VCC Max (V)
tpd Max (ns)
IO Max (mA)
Package Type
NLSX4402FMUTCG
$0.3667
Pb
A
H
P
Active
2
CMOS
1.5
5.5
8.6
0.02
UDFN-8
Case Outlines
517BZ
Application
Diagram - Block
Support |