Level Translators
The portfolio of Level Translators from ON Semiconductor includes a wide variety of single and multichannel voltage level translators with CMOS, TTL, or LVTTL input levels that enable the proper operation between buses with different supply voltages. The ideal performance characteristics of the high speed, low power level translators include flexible voltage supply operating range, live insertion and withdrawal support, low static and dynamic power consumption, power down high impedance inputs and output, and patented noise and EMI reduction circuitry. The portfolio also includes AEC-Q101 Qualified and PPAP Capable options specifically engineered and qualified for automotive industry applications.