RDM 1X12 SIPM ARRAY: NIR-enhanced for LiDAR Applications, Automotive Qualified
|
|
»View Material Composition
» Product Change Notification |
The Silicon Photomultiplier (SiPM) is a high gain, single photon-sensitive sensor used for detection of visible to NIR wavelengths. The ArrayRDM−0112A20−QFN is a monolithic 1 × 12 array of SiPM pixels based on our market−leading RDM SiPM CMOS process. The RDM process has been specifically developed to create products that achieve high PDE (photon detection efficiency) at the NIR wavelengths of 905/940nm which are typically used for LiDAR and 3D dToF ranging applications.
The array is packaged in a robust QFN package that gives access to the 12 individual pixels. In order to meet the requirements for automotive LiDAR applications, this product will be qualified to AEC-Q102 and has been developed in accordance with IATF 16949. An evaluation board (ArrayRDM−0112A20−GEVB) is also available for this product.
It is recommended that those new to SiPM sensors consult the Introduction to Silicon Photomultipliers application note.
Note: Automotive qualification and PPAP in process. Contact sales for additional information.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|||||
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Application Notes (5) | Package Drawings (1) |
White Papers (2) | Videos (5) |
Data Sheets (1) | Evaluation Board Documents (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action |
---|---|---|---|---|
ARRAYRDM-0112A20-GEVB | Active |
|
Evaluation board for the ArrayRDM-0112A20-QFN |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
ARRAYRDM-0112A20-QFN-TR | Product Preview |
|
RDM 1X12 SIPM ARRAY, 1x12 SiPM Array, Full reel (3k pieces) | QFN-28 | 485FZ | 3 | 260 | Contact Sales Office
|
||||||||||
ARRAYRDM-0112A20-QFN-TR-E | Active |
|
RDM 1X12 SIPM ARRAY, 1x12 SiPM Array, Pre-production - Not Automotive Qualified | QFN-28 | 485FZ | NA | Contact Sales Office
|
|||||||||||
ARRAYRDM-0112A20-QFN-TR1 | Product Preview |
|
RDM 1X12 SIPM ARRAY, 1x12 SiPM Array, Partial reel (1-2999 pieces) | QFN-28 | 485FZ | 4 | 260 | Contact Sales Office
|
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Array Format
Active Area Dimensions
Microcell Size (µm)
Optimized Wavelength (nm)
PDE @ Max Overvoltage (%)
DCR @ Typical Overvoltage (KHz/mm2)
Package Type
ARRAYRDM-0112A20-QFN-TR
Pb
A
H
P
Product Preview
Array
1 x 12
1.12 mm x 0.47 mm
20
905
16
500 kcps (per pixel)
QFN-28
ARRAYRDM-0112A20-QFN-TR-E
Pb
A
H
P
Active
Array
1 x 12
1.12 mm x 0.47 mm
20
905
16
500 kcps (per pixel)
QFN-28
ARRAYRDM-0112A20-QFN-TR1
Pb
A
H
P
Product Preview
Array
1 x 12
1.12 mm x 0.47 mm
20
905
16
500 kcps (per pixel)
QFN-28
Case Outlines
485FZ
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.