feedback
Rate this webpage
Need
Support?

C-SERIES SIPM: Silicon Photomultiplier Sensors, C-Series (SiPM)

Datasheet: Silicon Photomultipliers (SiPM), Low-Noise, Blue-Sensitive
Rev. 6 (1606kB)
Product Overview
»View Material Composition
» Product Change Notification
ON Semiconductor's C-Series silicon photomultiplier (SiPM) sensors feature industry-leading low dark count rates of 30 kHz/mm2, in combination with exceptional breakdown voltage uniformity of ±250 mV. The high photon detection efficiency (PDE) extends far into the blue part of the spectrum using a high-volume, CMOS process.

C-Series sensors are available in 1 mm, 3 mm and 6 mm sizes and a variety of microcell sizes. They are packaged in a tileable molded lead frame (MLP) package that is compatible with industry standard, lead-free, reflow soldering processes. C-Series also feature a unique fast output for fast timing applications.

Features   Benefits
     
  • >40% PDE at 420 nm, and extended sensitivity to 300 nm for improved UV sensitivity
 
  • Solid state alternative to the legacy PMT for a wide range of applications
  • Ultra-low dark count rates of 30 kHz/mm2
 
  • High gain of 106 leads to single photon sensitivity
  • Exceptional breakdown voltage uniformity of ±250 mV over all C-Series products
 
  • Best Vbr uniformity in the industry
  • Temperature stability of 21.5 mV/°C
 
  • Compact, robust packaging
  • Ultra-fast rise times of 300 ps with 600 ps pulse width from a unique ‘fast output’ terminal
 
  • Evaluation boards with either SMA connectors or pins are available for easy evaluation
  • Bias voltage of <30 V
   
  • 1 mm, 3 mm, and 6 mm sensor sizes
   
Applications
  • Medical Imaging
  • Hazard & Threat
  • 3D Ranging & Sensing
  • Biophotonics & Sciences
  • High Energy Physics
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
MICROFC-SMA-10010-GEVB Active
MicroFC-100100-SMT mounted onto a PCB with three SMA connectors (No active electronics).
MICROFC-SMA-10020-GEVB Active
MicroFC-10020-SMT mounted onto a PCB with three SMA connectors (No active electronics).
MICROFC-SMA-10035-GEVB Active
MicroFC-10035-SMT mounted onto a PCB with three SMA connectors (No active electronics).
MICROFC-SMA-30020-GEVB Active
MicroFC-30020-SMT mounted onto a PCB with three SMA connectors (No active electronics).
MICROFC-SMA-30035-GEVB Active
MicroFC-30035-SMT mounted onto a PCB with three SMA connectors (No active electronics).
MICROFC-SMA-30050-GEVB Active
MicroFC-30050-SMT mounted onto a PCB with three SMA connectors (No active electronics).
MICROFC-SMA-60035-GEVB Active
MicroFC-60035-SMT mounted onto a PCB with three SMA connectors (No active electronics).
MICROFC-SMTPA-10010-GEVB Active
MicroFC-10010-SMT mounted on a pin adapter board
MICROFC-SMTPA-10020-GEVB Active
MicroFC-10020-SMT mounted on a pin adapter board
MICROFC-SMTPA-10035-GEVB Active
MicroFC-10035-SMT mounted on a pin adapter board
MICROFC-SMTPA-30020-GEVB Active
MicroFC-30020-SMT mounted on a pin adapter board
MICROFC-SMTPA-30035-GEVB Active
MicroFC-30035-SMT mounted on a pin adapter board
MICROFC-SMTPA-30050-GEVB Active
MicroFC-30050-SMT mounted on a pin adapter board
MICROFC-SMTPA-60035-GEVB Active
MicroFC-60035-SMT mounted on a pin adapter board
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MICROFC-10010-SMT-TR Active
Pb-free
Halide free
C-SERIES SIPM, 1 mm, 10 µm, MLP CWDFN-4 512AK 3 260 Tape and Reel 3000 Contact Sales Office
MICROFC-10010-SMT-TR1 Active
Pb-free
Halide free
C-SERIES SIPM, 1 mm, 10 µm, MLP CWDFN-4 512AK 4 260 Tape and Reel 1 Contact Sales Office
MICROFC-10020-SMT-TR Active
Pb-free
Halide free
C-SERIES SIPM, 1 mm, 20 µm, MLP CWDFN-4 512AK 3 260 Tape and Reel 3000 Contact Sales Office
MICROFC-10020-SMT-TR1 Active
Pb-free
Halide free
C-SERIES SIPM, 1 mm, 20 µm, MLP CWDFN-4 512AK 4 260 Tape and Reel 1 Contact Sales Office
MICROFC-10035-SMT-TR Active
Pb-free
Halide free
C-SERIES SIPM, 1 mm, 35 µm, MLP CWDFN-4 512AK 3 260 Tape and Reel 3000 Contact Sales Office
MICROFC-10035-SMT-TR1 Active
Pb-free
Halide free
C-SERIES SIPM, 1 mm, 35 µm, MLP CWDFN-4 512AK 4 260 Tape and Reel 1 Contact Sales Office
MICROFC-30020-SMT-TR Active
Pb-free
Halide free
C-SERIES SIPM, 3 mm, 20 µm, MLP CWDFN-4 512AH 3 260 Tape and Reel 3000 Contact Sales Office
MICROFC-30020-SMT-TR1 Active
Pb-free
Halide free
C-SERIES SIPM, 3 mm, 20 �m, MLP CWDFN-4 512AH 4 260 Tape and Reel 1 Contact Sales Office
MICROFC-30035-SMT-TR Active
Pb-free
Halide free
C-SERIES SIPM, 3 mm, 35 µm, MLP CWDFN-4 512AF 3 260 Tape and Reel 3000 Contact Sales Office
MICROFC-30035-SMT-TR1 Active
Pb-free
Halide free
C-SERIES SIPM, 3 mm, 35 µm, MLP CWDFN-4 512AF 4 260 Tape and Reel 1 Contact Sales Office
MICROFC-30050-SMT-TR Active
Pb-free
Halide free
C-SERIES SIPM, 3 mm, 50 µm, MLP CWDFN-4 512AH 3 260 Tape and Reel 3000 Contact Sales Office
MICROFC-30050-SMT-TR1 Active
Pb-free
Halide free
C-SERIES SIPM, 3 mm, 50 µm, MLP CWDFN-4 512AH 4 260 Tape and Reel 1 Contact Sales Office
MICROFC-60035-SMT-TR Active
Pb-free
Halide free
C-SERIES SIPM, 6 mm, 35 µm, MLP CWDFN-4 512AG 3 260 Tape and Reel 3000 Contact Sales Office
MICROFC-60035-SMT-TR1 Active
Pb-free
Halide free
C-SERIES SIPM, 6 mm, 35 µm, MLP CWDFN-4 512AG 4 260 Tape and Reel 1 Contact Sales Office
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Array Format
Active Area Dimensions
Microcell Size (µm)
Optimized Wavelength (nm)
PDE @ Max Overvoltage (%)
DCR @ Typical Overvoltage (KHz/mm2)
Package Type
MICROFC-10010-SMT-TR  
Pb
H
 Active   
Single
1 mm x 1 mm
10
420
18
30
CWDFN-4
MICROFC-10010-SMT-TR1  
Pb
H
 Active   
Single
1 mm x 1 mm
10
420
18
30
CWDFN-4
MICROFC-10020-SMT-TR  
Pb
H
 Active   
Single
1 mm x 1 mm
20
420
31
30
CWDFN-4
MICROFC-10020-SMT-TR1  
Pb
H
 Active   
Single
1 mm x 1 mm
20
420
31
30
CWDFN-4
MICROFC-10035-SMT-TR  
Pb
H
 Active   
Single
1 mm x 1 mm
35
420
41
30
CWDFN-4
MICROFC-10035-SMT-TR1  
Pb
H
 Active   
Single
1 mm x 1 mm
35
420
41
30
CWDFN-4
MICROFC-30020-SMT-TR  
Pb
H
 Active   
Single
3 mm x 3 mm
20
420
31
30
CWDFN-4
MICROFC-30020-SMT-TR1  
Pb
H
 Active   
Single
3 mm x 3 mm
20
420
31
30
CWDFN-4
MICROFC-30035-SMT-TR  
Pb
H
 Active   
Single
3 mm x 3 mm
35
420
41
30
CWDFN-4
MICROFC-30035-SMT-TR1  
Pb
H
 Active   
Single
3 mm x 3 mm
35
420
41
30
CWDFN-4
MICROFC-30050-SMT-TR  
Pb
H
 Active   
Single
3 mm x 3 mm
50
420
47
30
CWDFN-4
MICROFC-30050-SMT-TR1  
Pb
H
 Active   
Single
3 mm x 3 mm
50
420
47
30
CWDFN-4
MICROFC-60035-SMT-TR  
Pb
H
 Active   
Single
6 mm x 6 mm
35
420
41
30
CWDFN-4
MICROFC-60035-SMT-TR1  
Pb
H
 Active   
Single
6 mm x 6 mm
35
420
41
30
CWDFN-4
Case Outlines
512AH    512AK    512AG    512AF   
Previously Viewed Products
Clear List

Associated Products
Do you need a device with An array of C-series SiPMs? C-SERIES SIPM ARRAY

Featured Video
Detecting Low Reflectivity Targets with SiPM LiDAR at Long Range
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.