C-SERIES SIPM ARRAY: Silicon Photomultiplier Arrays, C-Series (SiPM)
|
|
»View Material Composition
» Product Change Notification |
4-Side Scalable Arrays of C-Series SiPM Sensors:
ON Semiconductor's C-Series silicon photomultiplier (SiPM) sensors are used to create compact and scalable arrays. The MLP-packaged sensors are mounted onto PCB boards with minimal dead space and are available in a variety of formats, formed of sensors of either 1 mm, 3 mm or 6 mm. The back of each ArrayC has either multi-way connectors or a ball grid array (BGA), to give access to the fast* and standard outputs, and a common I/O from the summed substrates of the pixels.
* Note that the ARRAYC-60035-4P-BGA does not have fast outputs.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Application Notes (7) | Package Drawings (4) |
Data Sheets (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action |
---|---|---|---|---|
ARRAYC-60035-4P-GEVB | Active |
|
C-Array 6mm 35u 2x2 EVB | |
ARRAYX-BOB3-144P-GEVK | Active |
|
C-Array 3mm 12x12 BOB | |
ARRAYX-BOB3-16P-GEVK | Active |
|
C-Array 3mm 4x4 BOB | |
ARRAYX-BOB3-16S-GEVK | Active |
|
C-Array 3mm 4x4 Sum BOB | |
ARRAYX-BOB6-64P-GEVK | Active |
|
C/J-Array 6mm 8x8 BOB |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
ARRAYC-30035-144P-PCB | Active |
|
C-SERIES SIPM ARRAY, 12 x 12 Array of MicroFC-30035-SMT pixels on PCB | ARRAYC-300XX-144P-PCB | 100DE | 1 | 260 | UNTBX | 1 | Contact Sales Office
|
||||||||
ARRAYC-30035-16P-PCB | Active |
|
C-SERIES SIPM ARRAY, 4 x 4 Array of MicroFC-30035-SMT pixels on PCB | ARRAYC-300XX-16P-PCB | 100DF | 1 | 260 | UNTBX | 1 | Contact Sales Office
|
||||||||
ARRAYC-60035-4P-BGA | Active |
|
C-SERIES SIPM ARRAY, 2 x 2 Array of MicroFC-60035-SMT pixels on PCB | ARRAYC-600XX-4P-BGA | 100DG | 1 | 260 | UNTBX | 1 | Contact Sales Office
|
||||||||
ARRAYC-60035-64P-PCB | Active |
|
C-SERIES SIPM ARRAY, 8 x 8 Array of MicroFC-60035-SMT pixels on PCB | ARRAYC-600XX-64P-PCB | 100DH | 1 | 260 | UNTBX | 1 | Contact Sales Office
|
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Array Format
Active Area Dimensions
Microcell Size (µm)
Optimized Wavelength (nm)
PDE @ Max Overvoltage (%)
DCR @ Typical Overvoltage (KHz/mm2)
Package Type
ARRAYC-30035-144P-PCB
Pb
A
H
P
Active
Array
12 x 12
3 mm x 3 mm
35
420
41
30
ARRAYC-300XX-144P-PCB
ARRAYC-30035-16P-PCB
Pb
A
H
P
Active
Array
4 x 4
3 mm x 3 mm
35
420
41
30
ARRAYC-300XX-16P-PCB
ARRAYC-60035-4P-BGA
Pb
A
H
P
Active
Array
2 x 2
6 mm x 6 mm
35
420
41
30
ARRAYC-600XX-4P-BGA
ARRAYC-60035-64P-PCB
Pb
A
H
P
Active
Array
8 x 8
6 mm x 6 mm
35
420
41
30
ARRAYC-600XX-64P-PCB