feedback
Rate this webpage
Need
Support?

MT9V131: VGA 1/4" System-on-Chip

Datasheet: 1/4-Inch SOC VGA CMOS Digital Image Sensor
Rev. 8 (234kB)
Product Overview
»View Material Composition
» Product Change Notification
ON Semiconductor's focus on pixel performance excellence enables the built-in advantages of having a high quality image sensor at the core of this SOC (System-on-Chip). ON Semiconductor's SOCs provide a variety of camera functions including auto focus, auto white balance, and auto exposure. SOC is a cost-effective, compact, one-chip solution providing exceptional image quality and ease of integration which can lower overall system costs and speed time to market.
Applications
  • Security
Technical Documentation & Design Resources
Data Sheets (1) Videos (1)
Package Drawings (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
MT9V131C12STCD3-GEVK
Pb-free
VGA 1/4" CIS SOC DK
MT9V131C12STCH-GEVB
VGA 1/4" SOC HB
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MT9V131C12STC-DR Lifetime
Pb-free
Halide free
MT9V131 CLCC-48 848AQ 4 260 Tray JEDEC 152  
MT9V131C12STC-TR Lifetime
Pb-free
Halide free
MT9V131 CLCC-48 848AQ 4 260 Tape and Reel 1000  
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 1,216
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 1,000
Case Outlines
848AQ   
Previously Viewed Products
Clear List

Featured Video
Features and Set-up of the Mainstream CMOS Image Sensor Demo Boards
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.