feedback
Rate this webpage
Need
Support?

MT9M131: CMOS Image Sensor System-on-Chip, 1.3 MP, 1/3"

Datasheet: MT9M131 1/3-inch SOC 1.3 Mp CMOS Digital Image Sensor
Rev. 8 (293kB)
Product Overview
»View Material Composition
» Product Change Notification

The MT9M131 is an SXGA-format single-chip camera with a 1/3-inch CMOS active-pixel digital image sensor. This device combines the MT9M011 image sensor core with fourth-generation digital image flow processor technology from ON Semiconductor. It captures high-quality color images at SXGA resolution.

ON Semiconductor's focus on pixel performance excellence enables the built-in advantages of having a high quality image sensor at the core of this SOC (System-on-Chip). ON Semiconductor's SOCs provide a variety of camera functions including auto focus, auto white balance, and auto exposure. SOC is a cost-effective, compact, one-chip solution providing exceptional image quality and ease of integration which can lower overall system costs and speed time to market.

Features
 
  • System-on-a-Chip (SOC) − Completely Integrated Camera System
  • Ultra-low Power, Cost Effective, Progressive Scan CMOS Image Sensor
  • Superior Low-light Performance
  • On-chip Image Flow Processor (IFP) Performs Sophisticated Processing:
    • Color Recovery and Correction
    • Sharpening, Gamma, Lens Shading Correction
    • On-the-Fly Defect Correction
  • Electronic Pan, Tilt, and Zoom
  • Fast Exposure Adaptation
  • Multiple Parameter Contexts
  • Easy and Fast Mode Switching
  • Simple Two-wire Serial Programming Interface
  • ITU−R BT.656 (YCbCr), 565RGB, 555RGB or 444RGB Formats (Progressive Scan)
  • Raw and Processed Bayer Formats
  • Output FIFO and Integer Clock Divider:
    • Uniform Pixel Clocking
  • Automatic Features:
    • Auto Exposure (AE), Auto White Balance (AWB), Auto Black Reference (ABR), Auto Flicker Avoidance, Auto Color Saturation, Auto Defect Identification and Correction
    • Fully Automatic Xenon and LED-type Flash Support
  • Camera Control Sequencer Automates:
    • Snapshots
    • Snapshots with Flash
    • Vidoe Clips
Applications
  • Security
  • Biometrics
  • Videoconferencing
  • Toys
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
MT9M131C12STCH-GEVB Active
Pb-free
1.3 MP 1/3" SOC HB
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MT9M131C12STC-DP Active
Pb-free
Halide free
MT9M131 CLCC-48 848AV 3 260 Tray JEDEC 152 Contact Sales Office
MT9M131C12STC-DR Active
Pb-free
Halide free
MT9M131 CLCC-48 848AV 3 260 Tray JEDEC 152 Contact Sales Office
MT9M131C12STC-MI-DR Last Shipments
Pb-free
Halide free
MT9M131 CLCC-48 848AV 3 260 Tray JEDEC 1520  
MT9M131C12STC-MI-DR1 Obsolete
Pb-free
Halide free
MT9M131 CLCC-48 848AV 3 260 Tray JEDEC 152  
MT9M131C12STC-TP Active
Pb-free
Halide free
MT9M131 CLCC-48 848AV 3 260 Tape and Reel 1000 Contact Sales Office
MT9M131C12STC-TR Active
Pb-free
Halide free
MT9M131 CLCC-48 848AV 3 260 Tape and Reel 1000 Contact Sales Office
Market Leadtime (weeks) : 17 to 20
ON Semiconductor   (2020-09-02 00:00) : 608
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 17 to 20

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
MT9M131C12STC-DP  
Pb
H
 Active   
CMOS
1.3
30
1/3 inch
Electronic Rolling
3.6 x 3.6
Parallel
RGB
CLCC-48
MT9M131C12STC-DR  
Pb
H
 Active   
CMOS
1.3
30
1/3 inch
Electronic Rolling
3.6 x 3.6
Parallel
RGB
CLCC-48
MT9M131C12STC-TP  
Pb
H
 Active   
CMOS
1.3
30
1/3 inch
Electronic Rolling
3.6 x 3.6
Parallel
RGB
CLCC-48
MT9M131C12STC-TR  
Pb
H
 Active   
CMOS
1.3
30
1/3 inch
Electronic Rolling
3.6 x 3.6
Parallel
RGB
CLCC-48
Case Outlines
848AV   
Previously Viewed Products
Clear List

Featured Video
Features and Set-up of the Mainstream CMOS Image Sensor Demo Boards
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.