feedback
Rate this webpage
Need
Support?

ASX340CS: CMOS Image Sensor System-on-Chip, VGA, 1/4"

Request
Datasheet
Product Overview
»View Material Composition
» Product Change Notification
ON Semiconductor's focus on pixel performance excellence enables the built-in advantages of having a high quality image sensor at the core of this SOC (System-on-Chip). ON Semiconductor's SOCs provide a variety of camera functions including auto focus, auto white balance, and auto exposure. The ASX340CSSOC is ideally suited for applications such as CCTV cameras and aftermarket automotive rear-view cameras. It provides performance-focused features and SOC processing that provides integrators with the ability to design rear view camera systems without the need for additional processing chips.
Applications
  • Security
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
ALT-ALSPIR-GEVK Active
Pb-free
ALT-ALSPIR-GEVK: Ambient Light Sensor (ALS) and Proximity Shield Board
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
ASX340CS2C00SPED0-DPBR Active
Pb-free
Halide free
ASX340CS IBGA-63 503AE 3 260 Tray JEDEC 2600 Contact Sales Office
ASX340CS2C00SPED0-DRBR Active
Pb-free
Halide free
ASX340CS IBGA-63 503AE 3 260 Tray JEDEC 2600 Contact Sales Office
ASX340CS2C00SPED0-TPBR Active
Pb-free
Halide free
ASX340CS IBGA-63 503AE 3 260 Tape and Reel 2000 Contact Sales Office
ASX340CS2C00SPED0-TRBR Active
Pb-free
Halide free
ASX340CS IBGA-63 503AE 3 260 Tape and Reel 2000 Contact Sales Office
ASX340CS2C00SPED0-WT-DRBR Active
Pb-free
Halide free
ASX340CS IBGA-63 503AE 3 260 Tray JEDEC 2600 Contact Sales Office
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02) : 2,600

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
ASX340CS2C00SPED0-DPBR  
Pb
H
 Active   
CMOS
60
1/4 inch
Electronic Rolling
5.6 x 5.6
Parallel
RGB
IBGA-63
ASX340CS2C00SPED0-DRBR  
Pb
H
 Active   
CMOS
60
1/4 inch
Electronic Rolling
5.6 x 5.6
Parallel
RGB
IBGA-63
ASX340CS2C00SPED0-TPBR  
Pb
H
 Active   
CMOS
60
1/4 inch
Electronic Rolling
5.6 x 5.6
Parallel
RGB
IBGA-63
ASX340CS2C00SPED0-TRBR  
Pb
H
 Active   
CMOS
60
1/4 inch
Electronic Rolling
5.6 x 5.6
Parallel
RGB
IBGA-63
ASX340CS2C00SPED0-WT-DRBR  
Pb
H
 Active   
CMOS
60
1/4 inch
Electronic Rolling
5.6 x 5.6
Parallel
RGB
IBGA-63
Case Outlines
503AE   
Previously Viewed Products
Clear List

Featured Video
Features and Set-up of the Mainstream CMOS Image Sensor Demo Boards
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.