feedback
Rate this webpage
Need
Support?

AR0522: CMOS Image Sensor, 5.1 MP, 1/2.5", Near Infra-Red Enhancement

Request
Datasheet
Product Overview
»View Material Composition
» Product Change Notification
The AR0522 is a 1/2.5−inch CMOS digital image sensor with an active−pixel array of 2592 (H) x 1944 (V). It captures images in either linear or high dynamic range modes with a rolling−shutter readout, and includes sophisticated camera functions such as binning, windowing and both video and single frame modes. It is designed for both low light and high dynamic range performance, with line interleaved T1/T2 read out to support off chip HDR in an ISP chip. The AR0522 produces extraordinarily clear, sharp digital pictures, and its ability to capture both continuous video and single frames makes it the perfect choice for wide range of applications.
Features
 
  • 5 Mp at 60 fps for Excellent Video Performance
  • Small Optical Format (1/2.5−inch)
  • Color Filter Array : RGB and Monochrome
  • 1440p Mode for 16:9 Video
  • Superior Low−light Performance
  • 2.2 m Back Side Illuminated Pixel Technology
  • Supports Line Interleaved T1/T2 Readout to Enable HDR Processing in ISP Chip
  • Support for External Mechanical Shutter
  • On−chip Phase−locked Loop (PLL) Oscillator
  • Integrated Color and Lens Shading Correction
  • Slave Mode for Precise Frame−rate Control
  • Data Interfaces: ♦ HiSPi (SLVS) − 4 Lanes ♦ MIPI CSI−2 − 4 Lanes
  • Auto Black Level Calibration
  • High−speed Configurable Context Switching
  • Temperature Sensor
  • Fast Mode Plus Compatible 2 Wire Interface
  • Near Infra-Red Enhancement
Applications   End Products
  • Video Surveillance
  • High Dynamic Range Imaging
  • Machine Vision
 
  • Security camera
  • Action camera
  • Hunting camera
  • Body camera
  • Car DVR
  • Industrial camera
Technical Documentation & Design Resources
Package Drawings (1) Videos (1)
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
AR0522SRSC09SURA0-DP Active
Pb-free
Halide free
AR0522, 5Mp 1/2.5" Image Sensor, RGB, 9 deg CRA, mPLCC, multi output, Drypack with protective film PLCC-52 776AW 4 260 Tray JEDEC 1680 Contact Sales Office
AR0522SRSC09SURA0-DR Active
Pb-free
Halide free
AR0522, 5Mp 1/2.5" Image Sensor, RGB, 9 deg CRA, mPLCC, multi output, Drypack PLCC-52 776AW 4 260 Tray JEDEC 1680 Contact Sales Office
AR0522SRSM09SURA0-DP Active
Pb-free
Halide free
AR0522, 5Mp 1/2.5" Image Sensor, Mono, 9 deg CRA, mPLCC, multi output, Drypack with protective film PLCC-52 776AW 4 260 Tray JEDEC 1680 Contact Sales Office
AR0522SRSM09SURA0-DR Active
Pb-free
Halide free
AR0522, 5Mp 1/2.5" Image Sensor, Mono, 9 deg CRA, mPLCC, multi output, Drypack PLCC-52 776AW 4 260 Tray JEDEC 1680 Contact Sales Office
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
AR0522SRSC09SURA0-DP  
Pb
H
 Active   
CMOS
5.1
60
1/2.5 inch
Rolling
2.2 x 2.2
Multi
RGB
PLCC-52
AR0522SRSC09SURA0-DR  
Pb
H
 Active   
CMOS
5.1
60
1/2.5 inch
Rolling
2.2 x 2.2
Multi
RGB
PLCC-52
AR0522SRSM09SURA0-DP  
Pb
H
 Active   
CMOS
5.1
60
1/2.5 inch
Rolling
2.2 x 2.2
Multi
Mono
PLCC-52
AR0522SRSM09SURA0-DR  
Pb
H
 Active   
CMOS
5.1
60
1/2.5 inch
Rolling
2.2 x 2.2
Multi
Mono
PLCC-52
Case Outlines
776AW   
Previously Viewed Products
Clear List

Featured Video
Panel Discussion | The Future of Embedded Vision and Machine Learning
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.