AR0331: CMOS Image Sensor, 3 MP, 1/3"
|
|
»View Material Composition
» Product Change Notification |
The 3.1-megapixel sensor was created to meet the needs of the growing full HD video-centric surveillance market with the exceptional performance of the new 2.2-micron pixel sensor featuring ON Semiconductor™ A-Pix™ technology. The AR0331 targets the mainstream 1/3-inch optical format surveillance camera market with excellent image quality. The sensor provides surveillance camera manufacturers with a performance upgrade to current 3-megapixel sensor designs with a best-in-class feature set to combining full HD video with wide dynamic range (WDR) capability and built-in adaptive local tone mapping. The new sensor provides HD video of up to 1080p at 60 fps employing advanced binning techniques to enable the sensors' sub 1-lux low light performance. The second HD image sensor in ON Semiconductor's surveillance portfolio, like the MT9M033 (720p/60fps), the AR0331 image sensor's low light and dynamic range capabilities enable a surveillance camera to capture HD video in the most challenging environments.
Features | |
---|---|
|
Applications |
---|
|
Technical Documentation & Design Resources
Software (3) | Data Sheets (1) |
Application Notes (3) | Package Drawings (2) |
Reference Manuals (1) | Videos (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
AR0331SRSC00SHCAH-GEVB | Active |
|
3.5 MP Sunex DSL945D 1/3" iLCC CIS HB | ||
AR0331SRSC00SUCAH-GEVB | Active |
|
3.5 MP Sunex DSL945D 1/3" iLCC CIS HB | ||
AR0331SRSC00XUEAH-GEVB | Active |
|
3.5 MP Sunex DSL945D 1/3" iBGA CIS HB |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
AR0331SRSC00SHCA0-DPBR | Active |
|
AR0331 | ILCC-48 | 847AG | 4 | 260 | Tray JEDEC | 2400 | Contact Sales Office | ||||||||
AR0331SRSC00SHCA0-DRBR | Active |
|
AR0331 | ILCC-48 | 847AG | 4 | 260 | Tray JEDEC | 2400 | Contact Sales Office
|
||||||||
AR0331SRSC00SHCA0-DRBR1 | Active |
|
AR0331 | ILCC-48 | 847AG | 4 | 260 | Tray JEDEC | 240 | Contact Sales Office
|
||||||||
AR0331SRSC00SUCA0-DPBR | Active |
|
AR0331 | ILCC-48 | 847AG | 4 | 260 | Tray JEDEC | 2400 | Contact Sales Office
|
||||||||
AR0331SRSC00SUCA0-DPBR1 | Active |
|
AR0331 | ILCC-48 | 847AG | 4 | 260 | Tray JEDEC | 240 | Contact Sales Office
|
||||||||
AR0331SRSC00SUCA0-DRBR | Active |
|
AR0331 | ILCC-48 | 847AG | 4 | 260 | Tray JEDEC | 2400 | Contact Sales Office
|
||||||||
AR0331SRSC00SUCA0-DRBR1 | Active |
|
AR0331 | ILCC-48 | 847AG | 4 | 260 | Tray JEDEC | 240 | Contact Sales Office | ||||||||
AR0331SRSC00XUEE0-DPBR | Active |
|
AR0331 | IBGA-63 | 503AM | 4 | 260 | Tray JEDEC | 2400 | Contact Sales Office
|
||||||||
AR0331SRSC00XUEE0-DRBR | Active |
|
AR0331 | IBGA-63 | 503AM | 4 | 260 | Tray JEDEC | 2400 | Contact Sales Office
|
||||||||
AR0331SRSC00XUEE0-DRBR1 | Active |
|
AR0331 | IBGA-63 | 503AM | 4 | 260 | Tray JEDEC | 240 | Contact Sales Office
|
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02) | : | 2,400 |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02) | : | 2,400 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
AR0331SRSC00SHCA0-DPBR
Pb
A
H
P
Active
CMOS
3.1
60
1/3 inch
Electronic Rolling
2.2 x 2.2
HiSPi™
Bayer Color
ILCC-48
AR0331SRSC00SHCA0-DRBR
Pb
A
H
P
Active
CMOS
3.1
60
1/3 inch
Electronic Rolling
2.2 x 2.2
HiSPi™
Bayer Color
ILCC-48
AR0331SRSC00SHCA0-DRBR1
Pb
A
H
P
Active
CMOS
3.1
60
1/3 inch
Electronic Rolling
2.2 x 2.2
HiSPi™
Bayer Color
ILCC-48
AR0331SRSC00SUCA0-DPBR
Pb
A
H
P
Active
CMOS
3.1
60
1/3 inch
Electronic Rolling
2.2 x 2.2
Multi
Bayer Color
ILCC-48
AR0331SRSC00SUCA0-DPBR1
Pb
A
H
P
Active
CMOS
3.1
60
1/3 inch
Electronic Rolling
2.2 x 2.2
Multi
Bayer Color
ILCC-48
AR0331SRSC00SUCA0-DRBR
Pb
A
H
P
Active
CMOS
3.1
60
1/3 inch
Electronic Rolling
2.2 x 2.2
Multi
Bayer Color
ILCC-48
AR0331SRSC00SUCA0-DRBR1
Pb
A
H
P
Active
CMOS
3.1
60
1/3 inch
Electronic Rolling
2.2 x 2.2
Multi
Bayer Color
ILCC-48
AR0331SRSC00XUEE0-DPBR
Pb
A
H
P
Active
CMOS
3.1
60
1/3 inch
Electronic Rolling
2.2 x 2.2
Multi
Bayer Color
IBGA-63
AR0331SRSC00XUEE0-DRBR
Pb
A
H
P
Active
CMOS
3.1
60
1/3 inch
Electronic Rolling
2.2 x 2.2
Multi
Bayer Color
IBGA-63
AR0331SRSC00XUEE0-DRBR1
Pb
A
H
P
Active
CMOS
3.1
60
1/3 inch
Electronic Rolling
2.2 x 2.2
Multi
Bayer Color
IBGA-63
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.