feedback
Rate this webpage
Need
Support?

AR0140AT: CMOS Image Sensor, 1.0 MP, 1/4"

Request
Datasheet
Product Overview
»View Material Composition
» Product Change Notification
ON Semiconductor's AR0140AT is a 1/4-inch CMOS digital image sensor with an active-pixel array of 1280Hx800V. It captures images in either linear or high dynamic rangemodes, with a rolling-shutter readout. It includes sophisticated camera functions such as in-pixel binning,windowing and both video and single frame modes. It is designed for both low light and high dynamic range scene performance. It is programmable through a simple two-wire serial interface. TheAR0140AT produces extraordinarily clear, sharp digital pictures, and its ability to capture both continuous video and single frames makes it the perfect choice for a wide range of applications.
Features
 
  • High Dynamic Range
Applications
  • Automotive
Technical Documentation & Design Resources
Package Drawings (1) Evaluation Board Documents (2)
Videos (14)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
AR0140AT2C00XUEAH-GEVB
1.0 MP 1/4" CIS HB
AR0140AT3C00XUEAH3-GEVB Active
Pb-free
1 MP Sunex DSL945D 1/4" iBGA CIS HB
AR0140AT3C00XUEAH-GEVB
1.0 MP 1/4" CIS HB
MARS1-AR0140AT3-GEVB Active
Pb-free
1.0 MP, 1/4" MARS Evaluation Sensor Board
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
AR0140AT2C00XUEA0-DPBR Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
AR0140AT IBGA-63 503AH 3 260 Tray JEDEC 2600 Contact Sales Office
AR0140AT3C00XUEA0-DPBR Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
AR0140AT IBGA-63 503AH 3 260 Tray JEDEC 2600 Contact Sales Office
AR0140AT3C00XUEA0-DPBR1 Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
AR0140AT IBGA-63 503AH 3 260 Tray JEDEC 260 Contact Sales Office
AR0140AT3C00XUEA0-DRBR Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
AR0140AT IBGA-63 503AH 3 260 Tray JEDEC 2600 Contact Sales Office
AR0140AT3C00XUEA0-DRBR1 Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
AR0140AT IBGA-63 503AH 3 260 Tray JEDEC 260 Contact Sales Office
AR0140AT3C00XUEA0-TPBR Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
AR0140AT IBGA-63 503AH 3 260 Tape and Reel 2000 Contact Sales Office
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
AR0140AT2C00XUEA0-DPBR  
Pb
A
H
P
 Active   
CMOS
1
60
1/4 inch
Electronic Rolling
3.0 x 3.0
-
RGB
IBGA-63
AR0140AT3C00XUEA0-DPBR  
Pb
A
H
P
 Active   
CMOS
1
60
1/4 inch
Electronic Rolling
3.0 x 3.0
-
RGB
IBGA-63
AR0140AT3C00XUEA0-DPBR1  
Pb
A
H
P
 Active   
CMOS
1
60
1/4 inch
Electronic Rolling
3.0 x 3.0
Parallel
Serial
RGB
IBGA-63
AR0140AT3C00XUEA0-DRBR  
Pb
A
H
P
 Active   
CMOS
1
60
1/4 inch
Electronic Rolling
3.0 x 3.0
-
RGB
IBGA-63
AR0140AT3C00XUEA0-DRBR1  
Pb
A
H
P
 Active   
CMOS
1
60
1/4 inch
Electronic Rolling
3.0 x 3.0
Parallel
Serial
RGB
IBGA-63
AR0140AT3C00XUEA0-TPBR  
Pb
A
H
P
 Active   
CMOS
1
60
1/4 inch
Electronic Rolling
3.0 x 3.0
Parallel
Serial
RGB
IBGA-63
Case Outlines
503AH   
Application
Diagram - Block
Previously Viewed Products
Clear List

Featured Video
Autonomous Driving in LFM and HDR Situations | On the Road
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.