feedback
Rate this webpage
Need
Support?

NXH35C120L2C2E: IGBT Module, CIB 1200 V, 35 A IGBT - DBC with enhanced thermal conductivity

Datasheet: TMPIM 35 A Enhances CIB Module
Rev. 1 (660kB)
Product Overview
»View Material Composition
» Product Change Notification
The NXH35C120L2C2ESG is a transfer−molded power module containing a converter−inverter−brake circuit consisting of six 35 A, 1600 V rectifiers, six 35 A, 1200 V IGBTs with inverse diodes, one 35 A, 1200 V brake IGBT with brake diode and an NTC thermistor.
Features   Benefits
     
  • Low Thermal Resistance
 
  • Improved power capability
  • 6mm Clearance Distance from Pin to Heatsink
 
  • Simple heatsink construction
  • Compact 73mm x 40mm x 8mm Package
 
  • Thinner than standard 12mm or 17mm packages. Smaller than standard 17mm packages.
  • Solderable Pins
 
  • High reliability contacts in corrosive atmosphere environments
Applications   End Products
  • Industrial Motor Drives
 
  • Pumps
  • Fans
  • Industrial Motor Drives
  • Heat Pumps
  • HVAC
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NXH35C120L2C2ESG Active
Pb-free
Halide free
NXH35C120L2C2E DIP-C2 181AD NA Tube 6 $51.6076
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Configuration
VBR Max (V)
Rated Current (A)
VCE(sat) Typ (V)
VF Typ (V)
Application
Package Type
NXH35C120L2C2ESG  
 $51.6076 
Pb
H
 Active   
Converter Inverter Brake (CIB)
1200
35
1.8
2.2
Industrial
DIP-C2
Case Outlines
181AD   
Previously Viewed Products
Clear List

New Products

NVG800A75L4DSC  Power Module, Half-Bridge, Dual Side Cooling, Automotive, 750 V, 800 A

  • Half bridge dual-side cooling in a scalable, modular, and compact package
  • Smart On Chip current and temperature sensor offer fast reaction time and better accuracy
  • Wirebond-Free structure enables longer power cycle and operation lifetime

NVH820S75L4SPB  Single Side Direct Cooling 6-Pack Power Module, Automotive, 750 V, 820 A

  • Direct cooling with integrated Pin-Fin Heatsink offers low system cost
  • Highly integrated 6-pack topology for easy design and system integration
  • Tjmax = 175°C continuous operation temperature enables higher inverter peak output power

Featured Video
Transfer Molded Power Integrated Module (TMPIM) for Motor Drive Demo
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.