feedback
Rate this webpage
Need
Support?

LV88553: Motor Driver, Single-Phase, PWM, Full-Wave, BLDC

Datasheet: Motor Driver, Single-Phase, PWM, Full-Wave, BLDC Motor
Rev. 4 (771kB)
Product Overview
»View Material Composition
» Product Change Notification
The LV88551JA/R is the pre-driver for a single-phase BLDC motor, which has the closed loop controller for motor rotation speed. This is available to control a motor with low vibration and the low noise. In addition, lead-angle adjustment is possible by external pins. Lead-angle value and lead-angle slant can be adjusted independently. Thus, the device can be driven by high efficiency and low noise with various motors. Motor speed setting curve is adjustable for many variety using external resistor only. As a method of the rotary speed control of the motor, direct-PWM pulse input.
Features   Benefits
     
  • Single-phase full wave drive pre-driver include closed loop speed control
 
  • high accuracy for motor speed control
  • Speed control function by PWM duty input (25 Hz to 100 kHz)
 
  • wide operation range
  • Soft start-up function and PWM soft switching phase transition
 
  • low noise and silent drive
  • Soft PWM duty cycle transitions
 
  • low noise and silent drive
  • Built-in current limit circuit and thermal protection circuit
 
  • safety
  • Built-in locked rotor protection and auto recovery circuit
 
  • safety
  • FG signal output
 
  • easy to motor control
  • Dynamic lead angle adjustment with respect to rotational speed
 
  • high efficiency
  • Lead-angle control parameters can be configured.
 
  • high efficiency
Applications   End Products
  • Motor Drive Unit
 
  • Refrigerator
  • Games
  • Computing Equipment
Technical Documentation & Design Resources
Data Sheets (1) Evaluation Board Documents (4)
Package Drawings (2)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LV88553JAGEVB Consult Sales Office
Pb-free
Evaluation board for LV88553JA
Avnet (2020-08-19) : 1
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
LV88553JA-AH Lifetime
Pb-free
Halide free
LV88553 SSOP-20J 565AP 3 260 Tape and Reel 2000 $0.9866
LV88553RTXG Lifetime
Pb-free
Halide free
LV88553 VCT-20 601AB 1 260 Tape and Reel 2000 $1.008
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K
ON Semiconductor   (2020-09-02 00:00) : 26,000
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K
ON Semiconductor   (2020-09-02 00:00) : 12,000
Case Outlines
601AB    565AP   
Packages
LV88553: Motor Driver, Single-Phase, PWM, Full-Wave, BLDC
LV88553: Motor Driver, Single-Phase, PWM, Full-Wave, BLDC
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.