feedback
Rate this webpage
Need
Support?

LV8310H: 12V, 24V and 48V Single-phase BLDC Motor Pre-driver with Speed Control

Datasheet: BLDC Motor Pre-driver with Speed Control, Single-phase, 12 V, 24 V and 48 V
Rev. 1 (2725kB)
Product Overview
»View Material Composition
» Product Change Notification
The LV8310HGR2G is a pre-driver for a 12 V, 24 V and 48 V single phase BLDC motor, which controls motor rotational speed with the built-in closed loop speed controller. Its target speed can be set by input PWM duty cycle. The speed curve setting can be stored to the internal nonvolatile memory (NVM). In addition, Lead-angle can also be adjusted by the configuration saved in the internal NVM. Thus, it can drive various kinds of motors at high efficiency and low noise.
Features   Benefits
     
  • Single-phase BLDC Motor Pre-driver
 
  • 12V, 24V and 48V Single-phase BLDC Motor Pre-driver with Speed Control
Applications   End Products
  • Motor Drive Unit
 
  • Refrigerator
  • Server
  • Desktop Computer
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LV8310HGR2G12VGEVK Active
Pb-free
Evaluation kit for LV8316H (12V)
LV8310HGR2G48VGEVK Active
Pb-free
Evaluation kit for LV8316H (48V)
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
LV8310HGR2G Active
Pb-free
Halide free
LV8310H, 12 V, 24 V and 48 V Single-phase BLDC Motor Pre-driver with Speed Control TSSOP-16 948 1 260 Tape and Reel 2500 $0.7013
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Phase
VM Min (V)
VM Max (V)
VCC Min (V)
VCC Max (V)
IO Max (A)
IO Peak Max (A)
Control Type
Package Type
LV8310HGR2G  
 $0.7013 
Pb
H
 Active   
1
3.9
20
0.05
0.15
PWM
TSSOP-16
Case Outlines
948   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.