feedback
Rate this webpage
Need
Support?

NCP340: Controlled Load Switch, Soft-Start, 3.0 A

Datasheet: Soft-Start Controlled Load Switch
Rev. 0 (239.0kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCP340 is a low Ron N-channel MOSFET controlled by a soft-start sequence of 2 ms for mobile applications. The very low RDS(on) allows system supplying or battery charging up to DC 3A. The device is enable automatically if a Power Supply is connected on Vin pin (active High) and maintained off if no Vin (internal pull down).
Features
 
  • 1.8 V to 5.5 V operating voltage
  • 30 m RDS(ON)
  • DC current up to 3 A
  • Buit in soft start
  • Reverse voltage protection
  • Active high enable pin with integrated bridge
Applications   End Products
  • Factory mode
 
  • Smartphone
  • tablets
Technical Documentation & Design Resources
Data Sheets (1) Evaluation Board Documents (4)
Package Drawings (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCP340MUTBGEVB Active
Pb-free
Controlled 3.0 A Load Switch, Soft-Start, Evaluation Board
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP340MUTBG Active
Pb-free
Halide free
NCP340 UDFN-4 517CE 1 260 Tape and Reel 3000 $0.2533
Market Leadtime (weeks) : 4 to 8

Product
Description
Pricing ($/Unit)
Compliance
Status
Channels
ron (mΩ)
I Max (A)
VI Min (V)
VI Max (V)
Package Type
NCP340MUTBG  
 $0.2533 
Pb
H
 Active   
1
30
3
1.8
5.5
UDFN-4
Case Outlines
517CE   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.