feedback
Rate this webpage
Need
Support?

The document you are trying to download is gated.
Log into MyON to proceed.

NCP115: LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy

Datasheet: LDO Regulator - High PSRR 300 mA
Rev. 4 (1436kB)
Product Overview
»View Material Composition
» Product Change Notification
The NCP115 is 300 mA LDO that provides a very stable, accurate voltage with low noise suitable for space constrained, noise sensitive applications. In order to optimize performance for battery operated portable applications, the NCP115 employs the dynamic quiescent current adjustment for very low IQ consumption at no−load. The NCP115 is offered in both a small XDFN-4 1 mmx1 mm, 0.4mm Thin package as well as in a standard TSOP5 package.
Features   Benefits
     
  • Operating Input Voltage Range: 1.7 V to 5.5 V
 
  • Well suited for battery powered applications
  • Available in Fixed Voltage Options: 0.8 V to 3.6 V
 
  • Flexibility for wide range of supply needs
  • Low Dropout: 250 mV Typical at 300 mA @ 2.8 V
 
  • Supports applications with very low Input to Output Voltage requirements
  • High PSRR 70dB at 1kHz
 
  • Well suited for noise sensitive applications
  • Thermal Shutdown and Current Limit Protections
 
  • Robust design and high reliability
  • Very Low Quiescent Current of Typ. 50 µA
 
  • Suitable for battery powered applications
  • Available in XDFN4 1.0 x 1.0 mm Package
 
  • Very well suited for space-constrained applications
  • +/- 1% typical Vout Accuracy @25 °C
 
  • Precise Vout for power sensitive devices
  • Available in TSOP5 Package
 
  • Well suited for applications where leaded package is preferred
Applications   End Products
  • Touchscreen Controller Supply
  • Wireless module
  • Camera supply module
  • MCU and low power FPGA supply
  • IoT Battery Powered Wireless Sensor Nodes
 
  • Smartphone
  • Tablet
  • Portable device
  • Wireless handset
  • IP Camera
  • Iot Sensors nodes for Smart Homes, Smart Cities, Factory automation
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCP115AMX120TCGEVB Active
Pb-free
NCP115: LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy Eval Board
NCP115AMX280TCGEVB Active
Pb-free
NCP115: LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy Eval Board
NCP115CMX120TCGEVB Active
Pb-free
NCP115: LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy Eval Board
NCP115CSN180T1GEVB Active
Pb-free
NCP115: LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy Eval Board
STR-NCP115-EVK Active
Pb-free
Strata Enabled NCP115 - 300mA LDO with Fixed Output Voltage From 0.8V to 3.6V
Avnet (2020-08-12) : 2
FutureElectronics (2020-08-12) : 1
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP115AMX100TCG Active
Pb-free
Halide free
LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy, 1.00V, Active Discharge, Normal Vout Slew-Rate XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0293
NCP115AMX105TCG Active
Pb-free
Halide free
LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy, 1.05 V, XDFN, Active Discharge, Normal Vout Slew-Rate XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0293
NCP115AMX110TBG Active
Pb-free
Halide free
LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy, 1.1 V, Active Discharge, Normal Vout Slew-Rate XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0293
NCP115AMX110TCG Active
Pb-free
Halide free
LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy, 1.1 V, XDFN, Active Discharge, Normal Vout Slew-Rate XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0293
NCP115AMX120TBG Active
Pb-free
Halide free
LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy, 1.2V, XDFN, Active Discharge, Normal Vout Slew-Rate XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0293
NCP115AMX120TCG Active
Pb-free
Halide free
LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy, 1.2V, XDFN, Active Discharge, Normal Vout Slew-Rate XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0293
NCP115AMX150TCG Active
Pb-free
Halide free
LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy, 1.5 V, XDFN, Active Discharge, Normal Vout Slew-Rate XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0293
NCP115AMX180TBG Active
Pb-free
Halide free
LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy, 1.8V, XDFN, Active Discharge, Normal Vout Slew-Rate XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0293
NCP115AMX180TCG Active
Pb-free
Halide free
LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy, 1.8 V, Active Discharge, Normal Vout Slew-Rate XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0293
NCP115AMX250TCG Active
Pb-free
Halide free
LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy, 2.5 V, XDFN, Active Discharge, Normal Vout Slew-Rate XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0293
NCP115AMX280TBG Active
Pb-free
Halide free
LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy, 2.8 V, Active Discharge, Normal Vout Slew-Rate XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0293
NCP115AMX280TCG Active
Pb-free
Halide free
LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy, 2.8 V, Active Discharge, Normal Vout Slew-Rate XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0293
NCP115AMX300TBG Product Preview
Pb-free
Halide free
LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy, 3.0V, XDFN, Active Discharge, Normal Vout Slew-Rate XDFN-4 711AJ 1 260 Tape and Reel 3000 Contact Sales Office
NCP115AMX300TCG Active
Pb-free
Halide free
LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy, 3.0 V, XDFN, Active Discharge, Normal Vout Slew-Rate XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0293
NCP115AMX330TBG Active
Pb-free
Halide free
LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy, 3.3V, XDFN, Active Discharge, Normal Vout Slew-Rate XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0293
NCP115AMX330TCG Active
Pb-free
Halide free
LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy, 3.3 V, Active Discharge, Normal Vout Slew-Rate XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0293
NCP115ASN120T1G Product Preview
Pb-free
Halide free
LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy, 1.2 V, TSOP5, Active Discharge, Normal Vout Slew-Rate TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 Contact Sales Office
NCP115ASN120T2G Active
Pb-free
Halide free
LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy, 1.2V, TSOP5, Active Discharge, Normal Vout Slew-Rate TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.0307
NCP115ASN150T1G Product Preview
Pb-free
Halide free
LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy, 1.5 V, TSOP5, Active Discharge, Normal Vout Slew-Rate TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 Contact Sales Office
NCP115ASN150T2G Active
Pb-free
Halide free
LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy, 1.5V, TSOP5, Active Discharge, Normal Vout Slew-Rate TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.0307
NCP115ASN180T1G Active
Pb-free
Halide free
LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy, 1.8 V, TSOP5, Active Discharge, Normal Vout Slew-Rate TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.0307
NCP115ASN180T2G Active
Pb-free
Halide free
LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy, 1.8V, TSOP5, Active Discharge, Normal Vout Slew-Rate TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.0307
NCP115ASN250T1G Product Preview
Pb-free
Halide free
LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy, 2.5 V, TSOP5, Active Discharge, Normal Vout Slew-Rate TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 Contact Sales Office
NCP115ASN250T2G Active
Pb-free
Halide free
LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy, 2.5V, TSOP5, Active Discharge, Normal Vout Slew-Rate TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.0307
NCP115ASN280T2G Active
Pb-free
Halide free
LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy, 2.8V, TSOP5, Active Discharge, Normal Vout Slew-Rate TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.0307
NCP115ASN330T2G Active
Pb-free
Halide free
LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy, 3.3V, TSOP5, Active Discharge, Normal Vout Slew-Rate TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.0307
NCP115CMX100TCG Active
Pb-free
Halide free
LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy, 1.00V, Active Discharge, Slower Vout Slew-Rate XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0293
NCP115CMX105TCG Active
Pb-free
Halide free
LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy, 1.05V, Active Discharge, Slower Vout Slew-Rate XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0293
NCP115CMX110TBG Active
Pb-free
Halide free
LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy, 1.1 V, Active Discharge, Slower Vout Slew-Rate XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0293
NCP115CMX110TCG Active
Pb-free
Halide free
LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy, 1.05 V, XDFN, Active Discharge, Slower Vout Slew-Rate XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0293
NCP115CMX120TBG Active
Pb-free
Halide free
LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy, 1.2V, XDFN, Active Discharge, Slower Vout Slew-Rate XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0293
NCP115CMX120TCG Active
Pb-free
Halide free
LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy, 1.2 V, XDFN, Active Discharge, Slower Vout Slew-Rate XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0293
NCP115CMX150TBG Active
Pb-free
Halide free
LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy, 1.50V, Active Discharge, Slower Vout Slew-Rate XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0293
NCP115CMX150TCG Active
Pb-free
Halide free
LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy, 1.5 V, XDFN, Active Discharge, Slower Vout Slew-Rate XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0293
NCP115CMX180TBG Active
Pb-free
Halide free
LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy, 1.8V, XDFN, Active Discharge, Slower Vout Slew-Rate XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0293
NCP115CMX180TCG Active
Pb-free
Halide free
LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy, 1.8 V, Active Discharge, Slower Vout Slew-Rate XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0293
NCP115CMX250TCG Active
Pb-free
Halide free
LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy, 2.5 V, Active Discharge, Slower Vout Slew-Rate XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0293
NCP115CMX280TBG Active
Pb-free
Halide free
LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy, 2.8V, XDFN, Active Discharge, Slower Vout Slew-Rate XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0293
NCP115CMX280TCG Active
Pb-free
Halide free
LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy, 2.8 V, Active Discharge, Slower Vout Slew-Rate XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0293
NCP115CMX300TBG Active
Pb-free
Halide free
LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy, 3.00V, Active Discharge, Slower Vout Slew-Rate XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0293
NCP115CMX300TCG Active
Pb-free
Halide free
LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy, 3.0 V, XDFN, Active Discharge, Slower Vout Slew-Rate XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0293
NCP115CMX330TBG Active
Pb-free
Halide free
LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy, 3.3, XDFN, Active Discharge, Slower Vout Slew-Rate XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0293
NCP115CMX330TCG Active
Pb-free
Halide free
LDO Regulator, 300 mA, Low Iq, High PSRR, High Accuracy, 3.3 V, Active Discharge, Slower Vout Slew-Rate XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.0293
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-08-12 00:00) : 135,000
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2020-08-12 00:00) : 141,000
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-08-12 00:00) : 135,000
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-08-12 00:00) : 93,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-08-12 00:00) : 120,000
Market Leadtime (weeks) : 4 to 8
Avnet   (2020-08-12 00:00) : >1K
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-08-12 00:00) : 60,000
Market Leadtime (weeks) : 2 to 4
Avnet   (2020-08-12 00:00) : >1K
ON Semiconductor   (2020-08-12 00:00) : 54,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-08-12 00:00) : 78,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-08-12 00:00) : 93,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-08-12 00:00) : 15,000
Market Leadtime (weeks) : 8 to 12
Avnet   (2020-08-12 00:00) : >1K
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-08-12 00:00) : 27,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-08-12 00:00) : 156,000
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-08-12 00:00) : 132,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-08-12 00:00) : 138,000
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-08-12 00:00) : 132,000
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : 8 to 12
Avnet   (2020-08-12 00:00) : >1K
ON Semiconductor   (2020-08-12 00:00) : 18,000
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-08-12 00:00) : 21,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-08-12 00:00) : 132,000
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-08-12 00:00) : 102,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-08-12 00:00) : 138,000
Market Leadtime (weeks) : 4 to 8
Avnet   (2020-08-12 00:00) : >1K
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-08-12 00:00) : 9,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-08-12 00:00) : 138,000
Market Leadtime (weeks) : 2 to 4
Avnet   (2020-08-12 00:00) : >1K
ON Semiconductor   (2020-08-12 00:00) : 48,000

Product
Description
Pricing ($/Unit)
Compliance
Status
Output
Polarity
VO (V)
IO Typ (A)
VI Min (V)
VI Max (V)
VDO Typ (V)
Iq Typ (mA)
PSRR (dB)
Noise (µVrms)
Enable
PowerGood
Package Type
NCP115AMX100TCG  
 $0.0293 
Pb
H
 Active   
Single
Positive
1
0.3
1.7
5.5
0.05
70
60
Yes
No
XDFN-4
NCP115AMX105TCG  
 $0.0293 
Pb
H
 Active   
Single
Positive
1.05
0.3
1.7
5.5
0.05
0.05
70
60
Yes
No
XDFN-4
NCP115AMX110TBG  
 $0.0293 
Pb
H
 Active   
Single
Positive
1.1
0.3
1.7
5.5
0.05
70
60
Yes
No
XDFN-4
NCP115AMX110TCG  
 $0.0293 
Pb
H
 Active   
Single
Positive
1.1
0.3
1.7
5.5
0.05
70
60
Yes
No
XDFN-4
NCP115AMX120TBG  
 $0.0293 
Pb
H
 Active   
Single
Positive
1.2
0.3
1.7
5.5
0.825
0.05
70
60
Yes
No
XDFN-4
NCP115AMX120TCG  
 $0.0293 
Pb
H
 Active   
Single
Positive
1.2
0.3
1.7
5.5
0.825
0.05
70
60
Yes
No
XDFN-4
NCP115AMX150TCG  
 $0.0293 
Pb
H
 Active   
Single
Positive
1.5
0.3
1.7
5.5
0.59
0.05
70
60
Yes
No
XDFN-4
NCP115AMX180TBG  
 $0.0293 
Pb
H
 Active   
Single
Positive
1.8
0.3
1.7
5.5
0.425
0.05
70
60
Yes
No
XDFN-4
NCP115AMX180TCG  
 $0.0293 
Pb
H
 Active   
Single
Positive
1.8
0.3
1.7
5.5
0.425
0.05
70
60
Yes
No
XDFN-4
NCP115AMX250TCG  
 $0.0293 
Pb
H
 Active   
Single
Positive
2.5
0.3
1.7
5.5
0.29
0.05
70
60
Yes
No
XDFN-4
NCP115AMX280TBG  
 $0.0293 
Pb
H
 Active   
Single
Positive
2.8
0.3
1.7
5.5
0.25
0.05
70
60
Yes
No
XDFN-4
NCP115AMX280TCG  
 $0.0293 
Pb
H
 Active   
Single
Positive
2.8
0.3
1.7
5.5
0.25
0.05
70
60
Yes
No
XDFN-4
NCP115AMX300TBG  
Pb
H
 Product Preview   
Single
Positive
3
0.3
1.7
5.5
0.24
0.05
70
60
Yes
No
XDFN-4
NCP115AMX300TCG  
 $0.0293 
Pb
H
 Active   
Single
Positive
3
0.3
1.7
5.5
0.24
0.05
70
60
Yes
No
XDFN-4
NCP115AMX330TBG  
 $0.0293 
Pb
H
 Active   
Single
Positive
3.3
0.3
1.7
5.5
0.22
0.05
70
60
Yes
No
XDFN-4
NCP115AMX330TCG  
 $0.0293 
Pb
H
 Active   
Single
Positive
3.3
0.3
1.7
5.5
0.22
0.05
70
60
Yes
No
XDFN-4
NCP115ASN120T1G  
Pb
H
 Product Preview   
Single
Positive
1.2
0.3
1.7
5.5
0.845
0.05
70
60
Yes
No
TSOP-5 / SOT-23-5
NCP115ASN120T2G  
 $0.0307 
Pb
H
 Active   
Single
Positive
1.2
0.3
1.7
5.5
0.845
0.05
70
60
Yes
No
TSOP-5 / SOT-23-5
NCP115ASN150T1G  
Pb
H
 Product Preview   
Single
Positive
1.5
0.3
1.7
5.5
0.605
0.05
70
60
Yes
No
TSOP-5 / SOT-23-5
NCP115ASN150T2G  
 $0.0307 
Pb
H
 Active   
Single
Positive
1.5
0.3
1.7
5.5
0.605
0.05
70
60
Yes
No
TSOP-5 / SOT-23-5
NCP115ASN180T1G  
 $0.0307 
Pb
H
 Active   
Single
Positive
1.8
0.3
1.7
5.5
0.445
0.05
70
60
Yes
No
TSOP-5 / SOT-23-5
NCP115ASN180T2G  
 $0.0307 
Pb
H
 Active   
Single
Positive
1.8
0.3
1.7
5.5
0.445
0.05
70
60
Yes
No
TSOP-5 / SOT-23-5
NCP115ASN250T1G  
Pb
H
 Product Preview   
Single
Positive
2.5
0.3
1.7
5.5
0.305
0.05
70
60
Yes
No
TSOP-5 / SOT-23-5
NCP115ASN250T2G  
 $0.0307 
Pb
H
 Active   
Single
Positive
2.5
0.3
1.7
5.5
0.305
0.05
70
60
Yes
No
TSOP-5 / SOT-23-5
NCP115ASN280T2G  
 $0.0307 
Pb
H
 Active   
Single
Positive
2.8
0.3
1.7
5.5
0.27
0.05
70
60
Yes
No
TSOP-5 / SOT-23-5
NCP115ASN330T2G  
 $0.0307 
Pb
H
 Active   
Single
Positive
3.3
0.3
1.7
5.5
0.235
0.05
70
60
Yes
No
TSOP-5 / SOT-23-5
NCP115CMX100TCG  
 $0.0293 
Pb
H
 Active   
Single
Positive
1
0.3
1.7
5.5
0.05
70
60
Yes
No
XDFN-4
NCP115CMX105TCG  
 $0.0293 
Pb
H
 Active   
Single
Positive
1.05
0.3
1.7
5.5
0.05
70
60
Yes
No
XDFN-4
NCP115CMX110TBG  
 $0.0293 
Pb
H
 Active   
Single
Positive
1.1
0.3
1.7
5.5
0.05
70
60
Yes
No
XDFN-4
NCP115CMX110TCG  
 $0.0293 
Pb
H
 Active   
Single
Positive
1.1
0.3
1.7
5.5
0.05
70
60
Yes
No
XDFN-4
NCP115CMX120TBG  
 $0.0293 
Pb
H
 Active   
Single
Positive
1.2
0.3
1.7
5.5
0.825
0.05
70
60
Yes
No
XDFN-4
NCP115CMX120TCG  
 $0.0293 
Pb
H
 Active   
Single
Positive
1.2
0.3
1.7
5.5
0.825
0.05
70
60
Yes
No
XDFN-4
NCP115CMX150TBG  
 $0.0293 
Pb
H
 Active   
Single
Positive
1.5
0.3
1.7
5.5
0.59
0.05
70
60
Yes
No
XDFN-4
NCP115CMX150TCG  
 $0.0293 
Pb
H
 Active   
Single
Positive
1.5
0.3
1.7
5.5
0.59
0.05
70
60
Yes
No
XDFN-4
NCP115CMX180TBG  
 $0.0293 
Pb
H
 Active   
Single
Positive
1.8
0.3
1.7
5.5
0.425
0.05
70
60
Yes
No
XDFN-4
NCP115CMX180TCG  
 $0.0293 
Pb
H
 Active   
Single
Positive
1.8
0.3
1.7
5.5
0.425
0.05
70
60
Yes
No
XDFN-4
NCP115CMX250TCG  
 $0.0293 
Pb
H
 Active   
Single
Positive
2.5
0.3
1.7
5.5
0.29
0.05
70
60
Yes
No
XDFN-4
NCP115CMX280TBG  
 $0.0293 
Pb
H
 Active   
Single
Positive
2.8
0.3
1.7
5.5
0.25
0.05
70
60
Yes
No
XDFN-4
NCP115CMX280TCG  
 $0.0293 
Pb
H
 Active   
Single
Positive
2.8
0.3
1.7
5.5
0.25
0.05
70
60
Yes
No
XDFN-4
NCP115CMX300TBG  
 $0.0293 
Pb
H
 Active   
Single
Positive
3
0.3
1.7
5.5
0.24
0.05
70
60
Yes
No
XDFN-4
NCP115CMX300TCG  
 $0.0293 
Pb
H
 Active   
Single
Positive
3
0.3
1.7
5.5
0.24
0.05
70
60
Yes
No
XDFN-4
NCP115CMX330TBG  
 $0.0293 
Pb
H
 Active   
Single
Positive
3.3
0.3
1.7
5.5
0.22
0.05
70
60
Yes
No
XDFN-4
NCP115CMX330TCG  
 $0.0293 
Pb
H
 Active   
Single
Positive
3.3
0.3
1.7
5.5
0.22
0.05
70
60
Yes
No
XDFN-4
Case Outlines
711AJ    483   
Previously Viewed Products
Clear List

New Products

NCV8187  1.2 A LDO Regulator

  • Low Iq of 30 µA typical over full temperature range
  • High PSRR of 85 dB at 1 kHz for power stability
  • Low noise of 9 µV(RMS)

NCV8730  150 mA LDO Regulator

  • Low quiescent current of 1 µA typical, and shutdown current of 100 nA typical
  • Wide operating input voltage range of 2.7 to 38 V
  • Low dropout of 290 mV typical @ 150 mA, 3.3 V

Featured Video
Multi-LDO Evaluation Board | Strata
Download Agreement

IMPORTANT - READ BEFORE DOWNLOADING, COPYING, INSTALLING, OR USING.

DO NOT DOWNLOAD, COPY, INSTALL, OR USE THIS CONTENT UNTIL YOU (THE "LICENSEE") HAVE CAREFULLY READ THE FOLLOWING TERMS AND CONDITIONS. BY DOWNLOADING, COPYING, INSTALLING, OR USING THE CONTENT, YOU AGREE TO THE TERMS OF THIS AGREEMENT. IF YOU DO NOT WISH TO SO AGREE, DO NOT DOWNLOAD, COPY, INSTALL, OR USE THE CONTENT.

If you agree to this Agreement on behalf of a company, you represent and warrant that you have authority to bind such company to this Agreement, and your agreement to these terms will be regarded as the agreement of such company. In that event, "Licensee" herein refers to such company. This Agreement is a legal contract between Licensee and Semiconductor Components Industries, LLC a Delaware limited liability company (d/b/a ON Semiconductor) having its principal place of business at 5005 E. McDowell Road, Phoenix, Arizona 85008, U.S.A., ("ON SEMICONDUCTOR") and its affiliates and subsidiaries ("ON Semiconductor").

1. Delivery of Content. Licensee agrees that it has received a copy of the Content, including Software (i.e. human-readable and editable code ("source code"), executable code ("object code")), data sheets, BOMs, schematics, application notes, design & development tools, evaluation board material (i.e. BOM, Gerber, user manual, schematic, test procedures, etc.), design models, reference designs, reference manuals, and other related material (collectively the "Content") for the purpose of enabling Licensee to use the Content and then incorporate the functionality of such Content for use only with ON Semiconductor Products. Licensee agrees that the delivery of any Software does not constitute a sale and the Software is only licensed.

2. License.

2.1 License Grant.

a) ON Semiconductor hereby grants to Licensee a fully paid-up, royalty-free, non-exclusive, non-transferable and non-sublicensable license to modify the Software as necessary to enable Licensee’s products ("Licensee Products") utilizing the Software to operate, or interface with only products sold to Licensee by or on behalf of ON Semiconductor ("ON Semiconductor Products").
b) In addition, ON Semiconductor hereby grants to Licensee a fully paid-up, royalty-free, non-exclusive, non-transferable license to: (i) use the Content, including as modified by Licensee, with Licensee Products solely for the purpose of enabling such Licensee Products to operate or interface with only ON Semiconductor Products; (ii) copy the Content as necessary for such use; and (iii) distribute only the Software and modified Software in a format which is executable by a machine and not human-readable, to Licensee's third party end-user customers ("Customer(s)") for use by such Customers strictly in conjunction with Licensee Products and solely for the purpose of enabling such Licensee Products to operate or interface with ON Semiconductor Products.
c) Notwithstanding anything herein to the contrary, no license or right of any kind is granted herein by ON Semiconductor (or its licensors/suppliers) to Licensee to disclose, distribute or otherwise provide the Content, Software or Modifications (defined below) in a format which is customarily read and edited by humans to Licensee's customers or to any third party, with the sole exception of Licensee's consultants and subcontractors (i) that have a need to have access to such source code for purposes of the license grant of this Agreement, and (ii) that have entered into a written confidentiality agreement ("NDA") with Licensee specifying that such source code is ON Semiconductor confidential information and preventing unauthorized use or disclosure of such source code.
d) Licensee agrees that it shall not take any actions whatsoever that could or would cause the Content, Software, or Modifications or any portion thereof to become subject to the GNU General Public License (GPL), GNU Lesser General Public License (LGPL), Mozilla Public License (MPL), Artistic License, Apache License, Q Public License, IBM Public License, or any other open source license requiring the distribution of the Software or Modifications or any part thereof in any code format.
e) In the event Licensee makes modifications to the Software made by or on behalf of Licensee (each a "Modification"); Licensee shall notify ON Semiconductor of any Modifications and provide ON Semiconductor with a source code formatted copy of each such Modification within thirty (30) days of making such Modifications. ON Semiconductor shall own any Modifications to the Software.
f) Licensee shall retain, and shall require each Customer to retain, all copyright and other notices within the Content, Software and Modifications developed by Licensee hereunder.
g) Licensee may only distribute the Software or Modifications to its Customers pursuant to a written license agreement. At a minimum such license agreement shall safeguard ON Semiconductor's ownership rights to the Software. Such license agreement may be a "break-the-seal" or "click-to-accept" license agreement.
h) The Content is licensed for use only with the ON Semiconductor Products. Use of the Content with non-ON Semiconductor Products is not licensed hereunder.

2.2 Ownership; No Implied Licenses. Subject to the licenses expressly granted herein by ON Semiconductor to Licensee, ON Semiconductor (and/or its licensors/suppliers) retains all rights, title and interest in and to the Content and all patents, copyrights, trademarks, trade secrets, and all other proprietary or intellectual rights therein. ON Semiconductor (and/or its licensors/suppliers) reserves all rights not expressly granted hereunder, and there are no implied licenses granted by ON Semiconductor hereunder. Certain elements of the Content may be provided in files/data formatted for use with or by certain third party software/tools/products. No licenses or rights to any such third party software/tools/products are granted to Licensee by ON Semiconductor. Licensee shall ensure that it has obtained all necessary licenses and rights to use any such third party software/tools/products which are necessary in order to utilize the Content.

2.3 Restrictions. Except as expressly permitted in this Agreement, Licensee shall not use, modify, copy or distribute the Content or Modifications. The Content is the confidential information of ON Semiconductor (and/or its licensors/suppliers). Except as expressly permitted in this Agreement, Licensee shall not disclose, or allow access to, the Content or Modifications to any third party. Except as expressly permitted in this Agreement, Licensee shall not itself and shall restrict Customers from: copying, modifying, creating derivative work of, decompiling, disassembling or reverse-engineering the Content (or any part thereof).

2.4 Licensee acknowledges and agrees that Licensee is solely and wholly responsible and liable for any and all Modifications, Licensee Products, and any and all other products and/or services of Licensee, including without limitation, with respect to the installation, manufacturing, testing, distribution, use, support and/or maintenance of any of the foregoing.

3. Warranty Disclaimer. THE CONTENT IS PROVIDED BY ON SEMICONDUCTOR TO LICENSEE HEREUNDER "AS IS" AND WITHOUT ANY REPRESENTATIONS OR WARRANTIES WHATSOEVER. WITHOUT LIMITING THE FOREGOING, ON SEMICONDUCTOR (AND ITS LICENSORS/SUPPLIERS) HEREBY DISCLAIMS ANY AND ALL REPRESENTATIONS AND WARRANTIES IN RELATION TO THE CONTENT, ANY MODIFICATIONS, OR THIS AGREEMENT, WHETHER EXPRESS, IMPLIED, STATUTORY OR OTHERWISE,INCLUDING WITHOUT LIMITATION ANY AND ALL REPRESENTATIONS AND WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE, TITLE, NON-INFRINGEMENT, AND THOSE ARISING FROM A COURSE OF DEALING, TRADE USAGE, TRADE CUSTOM OR TRADE PRACTICE.

4. No Support Obligation. Licensee acknowledges and agrees that ON Semiconductor (and its licensors/suppliers) has no and shall have no obligation or responsibility whatsoever under this Agreement to provide to Licensee, Customers, or any third party, any maintenance, support or assistance ("Support"), including without limitation in relation to the Content, Software, Modifications or Licensee Products, and ON Semiconductor (and its licensors/suppliers) cannot and shall not be held liable or responsible to Licensee, Customers, or any third party for the failure to provide any such Support. However, during the term of this Agreement ON Semiconductor may from time-to-time in its sole discretion provide such Support to Licensee, and provision of same shall not create nor impose any future obligation on ON Semiconductor to provide any such Support. Such Support may include provision by ON Semiconductor to Licensee of updates and/or upgrades to the Content, which may include bug fixes and/or error corrections, and any such updates and/or upgrades to the Software provided by ON Semiconductor to Licensee shall be deemed and considered to be the Software hereunder and shall be governed by the terms and conditions of this Agreement. Licensee is and shall be solely responsible and liable for any Modifications and for any Licensee Products, and for testing the Software, Modifications and Licensee Products, and for testing and implementation of the functionality of the Software and Modifications with the Licensee Products.

5. Term and Termination.

5.1 Term. The term of this agreement is perpetual unless terminated by ON Semiconductor as set forth herein.

5.2 Termination by ON Semiconductor. ON Semiconductor shall have the right to terminate this Agreement upon written notice to Licensee if: (i) Licensee commits a material breach of this Agreement and does not cure or remedy such breach within thirty (30) days after receipt of written notice of such breach from ON Semiconductor; or (ii) Licensee uses the Software outside of the scope of the Agreement; or iii) Licensee becomes the subject of a voluntary or involuntary petition in bankruptcy or any proceeding relating to insolvency, receivership, liquidation, or composition for the benefit of creditors if such petition or proceeding is not dismissed with prejudice within sixty (60) days after filing.

5.3 Effect of Termination/Expiration. The following Sections of this Agreement shall survive the termination or expiration of this Agreement for any reason: 2.1(e), 2.2, 2.3, 2.4, 3, 4, 5, 7, 8, 9 and 10 (excluding only the record retention obligations and audit rights set forth in Section 11.6, which obligations and rights shall terminate upon termination of the Agreement). Any Content or Modifications distributed by Licensee to Customers pursuant to Section 2.1(b)(iii) of this Agreement prior to the effective date of such termination or expiration of this Agreement, shall not be effected solely by reason of such termination or expiration of this Agreement. Upon the effective date of termination of this Agreement, all licenses granted to Licensee hereunder shall terminate and Licensee shall cease all use, copying, modification and distribution of the Content and shall promptly either destroy or return to ON Semiconductor all copies of the Content in Licensee's possession or under Licensee's control. Within 30 days after the termination of the Agreement, Licensee shall furnish a statement certifying that all Content and related documentation have been destroyed or returned to ON Semiconductor.

6. Export. Licensee agrees that it shall comply fully with all relevant and applicable export laws and regulations of the United States or foreign governments ("Export Laws") to ensure that neither the Content, nor any direct product thereof is: (i) exported directly or indirectly, in violation of Export Laws; or (ii) intended to be used for any purposes prohibited by the Export Laws, including without limitation nuclear, chemical or biological weapons proliferation.

7. Limitation of Liability. ON SEMICONDUCTOR (AND ITS LICENSORS/SUPPLIERS) SHALL NOT BE RESPONSIBLE OR LIABLE UNDER ANY CIRCUMSTANCES OR ANY LEGAL THEORY, WHETHER IN CONTRACT, TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY OR OTHERWISE, FOR ANY LOST REVENUE OR PROFITS OR ANY OTHER COMMERCIAL OR ECONOMIC LOSS, OR FOR ANY DIRECT, INDIRECT, INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, PUNITIVE OR SPECIAL DAMAGES WHATSOEVER ARISING OUT OF OR RELATING TO THE SOFTWARE, MODIFICATIONS, OR THIS AGREEMENT, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, AND NOTWITHSTANDING ANY FAILURE OF ESSENTIAL PURPOSE OF ANY LIMITED REMEDY, TO THE FULL EXTENT SUCH MAY BE DISCLAIMED BY LAW. ON SEMICONDUCTOR'S TOTAL LIABILITY FOR ANY AND ALL COSTS, DAMAGES, CLAIMS, INDEMNIFICABLE CLAIMS, OR LOSSES WHATSOEVER ARISING OUT OF OR IN CONNECTION WITH THIS AGREEMENT OR PRODUCTS SUPPLIED BY THIS AGREEMENT IS LIMITED TO THE AGGREGATE AMOUNT PAID BY LICENSEE TO ON SEMICONDUCTOR FOR THE CONTENT TO WHICH LOSSES OR DAMAGES ARE CLAIMED.

8. Indemnification. Licensee acknowledges and agrees that Licensee is solely and wholly responsible and liable for any and all Modifications, Licensee Products, and any and all of Licensee's Products other products and/or services, including without limitation, with respect to the installation, manufacturing, testing, distribution, use, support and/or maintenance of any of the foregoing. Licensee shall, at Licensee's sole expense, defend, indemnify and hold harmless ON Semiconductor and its subsidiaries and affiliates from and against any and all claims, demands, suits, actions, and proceedings ("Claim(s)"), and all related damages, costs, and expenses (including reasonable attorneys fees), arising from, related to or in connection with Modifications, Licensee Products, and the Content in combination with Modifications and/or Licensee Products, including without limitation, in relation to product liability or infringement of third party rights. ON Semiconductor shall: (a) notify Licensee promptly upon learning of such a Claim; (b) give Licensee reasonable information and assistance regarding such Claim; and (c) tender to Licensee authority to direct the defense of such Claim, including negotiation of any settlement in relation thereto, provided however that Licensee shall not enter into any such settlement without ON Semiconductor's express prior written consent, which consent shall not be unreasonably withheld.

9. Publicity. Licensee agrees that it shall not issue any press releases containing, nor advertise, reference, reproduce, use or display, ON Semiconductor's name or any ON Semiconductor trademark without ON Semiconductor's express prior written consent in each instance; provided, however, that Licensee may indicate that the Licensee Product is interoperable with ON Semiconductor Products in product documentation and collateral material for the Licensee Product.

10. Performance Comparisons. Licensee shall not distribute externally or disclose to any Customer or to any third party any reports or statements that directly compare the speed, functionality or other performance results or characteristics of the Software with any similar third party products without the express prior written consent of ON Semiconductor in each instance; provided, however, that Licensee may disclose such reports or statements to Licensee's consultants (i) that have a need to have access to such reports or statements for purposes of the license grant of this Agreement, and (ii) that have entered into a written confidentiality agreement with Licensee no less restrictive than that certain NDA.

11. Miscellaneous.

11.1 Governing Law. This Agreement shall be governed by the laws of the State of New York, and applicable U.S. federal law, without giving effect to conflict of law or to choice of law principles, and excluding the 1980 United Nations Convention on Contracts for the International Sale of Goods, if applicable.

11.2 Assignment. Neither this Agreement, nor any of the rights or obligations herein, may be assigned or transferred by Licensee without the express prior written consent of ON Semiconductor, and any attempt to do so in violation of the foregoing shall be null and void. Subject to the foregoing, this Agreement shall be binding upon and inure to the benefit of the parties, their successors and assigns.

11.3 Limitations on Use. The Software is not designed, developed, licensed or provided for use in connection with any nuclear facility, or in connection with the flight, navigation or communication of aircraft or ground support equipment, or in connection with military or medical equipment/applications or activities, or any other inherently dangerous or high risk equipment/applications or activities ("High Risk Use"). Licensee agrees that ON Semiconductor (and its licensors/suppliers) shall not be liable or responsible for any claims, losses, demands, costs, expenses or liabilities whatsoever arising from or in relation to any such High Risk Use of the Content, Software, Modifications or Licensee Products by Licensee or Customers.

11.4 Severability; Waiver. Any provision of this Agreement which is held to be invalid or unenforceable by a court in any jurisdiction shall, as to such jurisdiction, be severed from this Agreement and ineffective to the extent of such invalidity or unenforceability without invalidating the remaining portions hereof or affecting the validity or enforceability of such provision in any other jurisdiction. Failure by either party hereto to enforce any term of this Agreement shall not be held a waiver of such term nor prevent enforcement of such term thereafter, unless and to the extent expressly set forth in a writing signed by the party charged with such waiver.

11.5 Remedies Not Exclusive. The remedies herein are not exclusive, but rather are cumulative and in addition to all other remedies available to ON Semiconductor.

11.6 Records; Audit. Licensee agrees that it shall maintain accurate and complete records relating to its activities under Section 2.1(b)(iii) of this Agreement during the term of this Agreement. Upon reasonable advance written notice, ON Semiconductor shall have the right no more frequently than once in any 12 month period during the term of the Agreement, through an independent third party approved by Licensee in writing (such approval not to be unreasonably withheld), to examine and audit such records and Licensee's compliance with the terms of Section 2.1(b)(iii) of this Agreement. Any such audit shall not interfere with the ordinary business operations of Licensee and shall be conducted at the expense of ON Semiconductor. All reports, documents, materials and other information collected or prepared during an audit shall be deemed to be the confidential information of Licensee ("Licensee Confidential Information"), and ON Semiconductor shall protect the confidentiality of all Licensee Confidential Information; provided that, such Licensee Confidential Information shall not be disclosed to any third parties with the sole exception of the independent third party auditor approved by Licensee in writing, and its permitted use shall be restricted to the purposes of the audit rights described in this Section 11.6.

11.7 No Joint Venture, Agency, etc. Nothing in this Agreement shall be construed as creating a joint venture, agency, partnership, trust or other similar association of any kind between the parties hereto. The parties hereto are for all purposes of this Agreement independent contractors, and neither shall hold itself out as having any authority to act as an agent or partner of the other party, or in any way bind or commit the other party to any obligations.

11.8 Interpretation. In this Agreement, words importing a singular number only shall include the plural and vice versa, and section numbers and headings are for convenience of reference only and shall not affect the construction or interpretation hereof.

11.9 Entire Agreement; Amendment; Counterparts; Facsimile Copies. This Agreement, including the Exhibits attached hereto, constitutes the entire agreement and understanding between the parties hereto regarding the subject matter hereof and supersedes all other agreements, understandings, promises, representations or discussions, written or oral, between the parties regarding the subject matter hereof. This Agreement may not be amended except in writing signed by an authorized representative of each of the parties hereto. This Agreement may be executed in counterparts, each of which shall be deemed to be an original, and which together shall constitute one and the same agreement. Each party hereto may deliver an executed copy of this Agreement to the other party via facsimile or other electronic means, and such executed copy(ies) sent/received via facsimile or other electronic means shall be deemed an original and binding copy.

12. Confidentiality. Notwithstanding any terms to the contrary in any non-disclosure agreements between the Parties, Licensee shall treat this Agreement and the Content as ON Semiconductor's "Confidential Information" including: not using the Confidential Information except as expressly set forth herein or otherwise authorized in writing; implementing reasonable procedures to prohibit the disclosure, unauthorized duplication, misuse or removal of the Confidential Information; and not disclosing the Confidential Information to any third party except as may be necessary and required in connection with the rights and obligations under this Agreement and subject to confidentiality obligations at least as protective as those set forth herein, or as otherwise required by law. It is expressly understood that all Confidential Information transferred hereunder, and all copies, modifications, and derivatives thereof, will remain the property of ON Semiconductor, and the Licensee is authorized to use those materials only in accordance with the terms and conditions of this Agreement. Upon termination of this Agreement or upon written request, License shall either return all Confidential Information to ON Semiconductor along with all copies and/or derivatives made, including that on computer databases and copies of portions of the Confidential Information, or destroy all such Confidential Information and certify by written memorandum that all such Confidential Information has been destroyed.

Nothing contained in this Agreement limits a party from filing a truthful complaint, or the party's ability to communicate directly to, or otherwise participate in either: (i) any investigation or proceeding with a United States government agency alleging a securities law violation, waste, fraud, or abuse; or (ii) an investigation or proceeding that is protected under a whistleblower provision of a U.S. federal law or regulation.

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.