NCP51199: 2 Amps DDR Termination Regulator
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The NCP51199 is a linear regulator designed to supply a regulated VTT termination voltage for DDR-2 and DDR-3 memory applications.The regulator is capable of actively sourcing and sinking +-2A peak currents for DDR-2 and DDR-3 up to +-1.5A while regulating the VTT output voltage to within +-10mV.The output termination voltage is regulated to track VDDQ2 by two external voltage divider resistors connected to the PVCC,GND,and VREF pins.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Tutorials (1) | Data Sheets (1) |
Simulation Models (1) | Package Drawings (1) |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCP51199PDR2G | Active |
|
NCP51199 | SOIC-8 NB EP | 751BU | 3 | 260 | Tape and Reel | 2500 | $0.1944 | ||||||||
NCV51199PDR2G | Active |
|
NCP51199 | SOIC-8 NB EP | 751BU | 2 | 260 | Tape and Reel | 2500 | $0.284
|
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
DDR Memory Type
IOUT VTT Max (A)
IQ Typ (µA)
VCC Bias Min (V)
VCC Bias Max (V)
Remote Sense
Power Good
Package Type
Case Outlines
751BU
Support |