feedback
Rate this webpage
Need
Support?

NCV891234: Step-Down Regulator, Dual-Mode, 2 MHz Low-IQ

Datasheet: 2 MHz Low-Iq Dual-Mode Step-Down Regulator for Automotive
Rev. 0 (138kB)
Product Overview
»View Material Composition
» Product Change Notification

The NCV891x34 is a Dual Mode regulator intended for Automotive, battery−connected applications that must operate with up to a 45 V input supply. Hybrid Low Power Mode allows the NCV891x34 to operate either as a PWM Buck Converter or as a Low Drop−Out Linear Regulator, and the NCV891x34 is suitable for systems with Low Noise and Low Quiescent Current requirements often encountered in automotive driver information systems. A reset (with fixed delay) and a fault pin (flagging low input voltage and high temperature warnings) simplify interfacing with a microcontroller.

Two pins are provided to synchronize switching to a clock, or to another NCV891x34. The NCV891x34 also provides several protection features expected in automotive power supply systems such as current limit, short circuit protection, and thermal shutdown. In addition, the high switching frequency produces low output voltage ripple even when using small inductor values and an all−ceramic output filter capacitor – forming a space−efficient switching regulator solution.

Features
 
  • 40 µA Iq in Light Load Condition
  • 2.0 A Maximum Output Current in PWM Mode in NCV891234
  • Internal N−channel Power Switch
  • VIN Operating Range 3.7 V to 36 V, Withstands Load Dump to 45 V
  • Logic Level Enable Pin can be Tied to Battery
  • Fixed Output Voltage of 5.0 V or 3.3 V with ±2% Accuracy
  • 2 MHz Free−running Switching Frequency
  • Input and Output Synchronization Pins
  • NCV Prefix for Automotive Requiring Site and Control Changes
  • Wettable Flanks DFN (pin edge plating)
  • These Devices are Pb−Free and are RoHS Compliant
Applications   End Products
  • Safety−Vision Systems
  • Audio, Infotainment
  • Instrumentation
  • Telematics
 
  • Automotive
Technical Documentation & Design Resources
Data Sheets (1) Evaluation Board Documents (7)
Package Drawings (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCV891234MW33GEVB Active
Pb-free
Step-Down Regulator, Dual-Mode Evaluation Board
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCV891234MW33R2G Last Shipments
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV891234 DFN-12 506CE 1 260 Tape and Reel 3000  
Market Leadtime (weeks) : Contact Factory
Case Outlines
506CE   
NCV891234: Step-Down Regulator, Dual-Mode, 2 MHz Low-IQ
NCV891234: Step-Down Regulator, Dual-Mode, 2 MHz Low-IQ
NCV891234: Step-Down Regulator, Dual-Mode, 2 MHz Low-IQ
NCV891234: Step-Down Regulator, Dual-Mode, 2 MHz Low-IQ
NCV891234: Step-Down Regulator, Dual-Mode, 2 MHz Low-IQ
NCV891234: Step-Down Regulator, Dual-Mode, 2 MHz Low-IQ
NCV891234: Step-Down Regulator, Dual-Mode, 2 MHz Low-IQ
NCV891234: Step-Down Regulator, Dual-Mode, 2 MHz Low-IQ
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.