feedback
Rate this webpage
Need
Support?

NCV890231: Automotive Switching Regulator, Buck, 2 A, 2 MHz

Datasheet: Buck Switching Regulator Automotive 2.0 A, 2 MHz
Rev. 2 (214kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCV890231 is a fixed-frequency, monolithic, Buck switching regulator intended for Automotive, battery-connected applications that must operate with up to a 32 V input supply. The regulator is suitable for systems with low noise and small form factor requirements often encountered in automotive driver information systems. The NCV890231 is capable of converting the typical 4.5 V to 18 V automotive input voltage range to outputs as low as 3.3 V at a constant switching frequency above the sensitive AM band, eliminating the need for costly filters and EMI countermeasures. Two pins are provided to synchronize switching to a clock, or to another NCV890231. The NCV890231 also provides several protection features expected in Automotive power supply systems such as current limit, short circuit protection, and thermal shutdown. In addition, the high switching frequency produces low output voltage ripple even when using small inductor values and an all-ceramic output filter capacitor - forming a space-efficient switching regulator solution.
Features   Benefits
     
  • 2 MHz Free-running Switching Frequency
 
  • Enables to use small size, low cost inductor and EMC filter
  • Internal N-Channel Power Switch
 
  • Fewer external components
  • Low VIN Operation Down to 4.5 V
 
  • Maintains operation during battery transients
  • High VIN Operation to 32 V
 
  • Maintains operation during battery transients
  • Withstands Load Dump to 45 V
 
  • Protects the load from load dump
  • Logic level Enable Input Can be Directly Tied to Battery
 
  • Flexable enable
  • 1.4 A (min) Cycle-by-Cycle Peak Current Limit
 
  • Protects against over current faults
  • Short-Circuit Protection enhanced by Frequency Foldback
 
  • Protects against short circuits on the output
  • ±1.75% Output Voltage Tolerance
 
  • Highly accurate regulation.
  • Output Voltage Adjustable Down to 0.8 V
 
  • Suitable for a wide range of applications
  • 1.4 ms Internal Soft-Start
 
  • Limits inrush current
  • Thermal Shutdown (TSD)
 
  • Thermally protects IC
  • Auto-synchronizes with Other NCV890XX1 or to an External Clock
 
  • Tailored EMC response
Applications   End Products
  • Audio
  • Infotainment
  • Safety - Vision Systems
  • Instrumentation
 
  • Automotive
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NV890231MWTXGEVB Active
Pb-free
High Frequency Buck Converter Evaluation Board
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCV890231MWTXG Last Shipments
AEC Qualified
PPAP Capable
Pb-free
NCV890231 DFN-10 485C 1 260 Tape and Reel 3000  
Market Leadtime (weeks) : Contact Factory
Case Outlines
485C   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.