NCV6324: Synchronous Buck Converter, 3 MHz, 2.0 A
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The NCV6324B/C, a family of synchronous buck converters, which is optimized to supply different sub systems of portable applications powered by one cell Li-ion or three cell Alkaline/NiCd/NiMH batteries. The devices are able to deliver up to 2 A on an external adjustable voltage. Operation with 3 MHz switching frequency allows employing small size inductor and capacitors. Input supply voltage feedforward control is employed to deal with wide input voltage range. Synchronous rectification and automatic PWM/PFM power save mode offer improved system efficiency. The NCV6324B/C is in a space saving, low profile 2.0 x 2.0 x 0.75 mm WDFN-8 package.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Software (1) | Package Drawings (2) |
Data Sheets (1) | Evaluation Board Documents (22) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
NCV6324BGEVB | Active |
|
NCV6324B EVAL BOARD | ||
NCV6324CGEVB | Active |
|
NCV6324C EVAL BOARD | ||
STR-NCP164A-WDFN6-GEVB | Active |
|
Strata Enabled NCP164A Adjustable LDO, WDFN6 Package Evaluation Board | ||
STR-NCV8164A-DFNW8-GEVB | Active |
|
Strata Enabled NCV8164A Adjustable LDO, DFNW8 Package Evaluation Board | ||
STR-NCV8164A-TSOP5-GEVB | Active |
|
Strata Enabled NCV8164A Adjustable LDO, TSOP5 Package Evaluation Board |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCV6324BMTAATBG | Active |
|
NCV6324 | WDFN-8 | 511BE | 1 | 260 | Tape and Reel | 3000 | $0.36
|
||||||||
NCV6324BMTAAWTBG | Active |
|
NCV6324 | WDFNW-8 | 511CL | 1 | 260 | Tape and Reel | 3000 | $0.36
|
||||||||
NCV6324CMTAATBG | Active |
|
NCV6324 | WDFN-8 | 511BE | 1 | 260 | Tape and Reel | 3000 | $0.36
|
||||||||
NCV6324CMTAAWTBG | Active |
|
NCV6324 | WDFNW-8 | 511CL | 1 | 260 | Tape and Reel | 3000 | $0.36 |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 42,000 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 3,000 |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
Control Mode
VCC Min (V)
VCC Max (V)
VO Typ (V)
IO Typ (A)
Efficiency (%)
fSW Typ (kHz)
Package Type
NCV6324BMTAATBG
$0.36
Pb
A
H
P
Active
Step-Down
Voltage Mode
2.5
5.5
0.6 to 5.0
2
96
3000
WDFN-8
NCV6324BMTAAWTBG
$0.36
Pb
A
H
P
Active
Step-Down
Voltage Mode
2.5
5.5
0.6 to 5.0
2
96
3000
WDFNW-8
NCV6324CMTAATBG
$0.36
Pb
A
H
P
Active
Step-Down
Voltage Mode
2.5
5.5
0.6 to 5.0
2
96
3000
WDFN-8
NCV6324CMTAAWTBG
$0.36
Pb
A
H
P
Active
Step-Down
Voltage Mode
2.5
5.5
0.6 to 5.0
2
96
3000
WDFNW-8
Support |