feedback
Rate this webpage
Need
Support?

LV5636VH: DC-DC Boost Converter for BS/CS Antennas

Datasheet: 1ch DC-DC Boost Converter IC for BS/CS antennas
Rev. 0 (179.0kB)
Product Overview
»View Material Composition
» Product Change Notification
LV5636VH integrates 1ch DC/DC boost converter and 1ch LDO. It is suitable as the power supply for BS/CS antennas of LCD/PDP TV and BD recorders that require automatic recovery without IC destruction and malfunction when the output is short-circuited.
Features   Benefits
     
  • Boost mode: Soft start function (t=2.6ms)
 
  • Can decrease a rush current
  • Boost : Pulse by pulse over current protection function
 
  • Over current protection
  • Boost mode: Short circuit protection function (constant timer: 1.6ms)
 
  • Short circuit protection
  • LDO mode: Over current limiter (fold-back characteristics)
 
  • Can limit a over current
  • Common: Under voltage lockout
 
  • Prevention of instability operation in under voltage
  • Common: Thermal shut down
 
  • Thermal protection
  • Common: Power good function plus Power good delay time setting
 
  • Stability operation
  • Common: Output voltage selectable function from two kinds of voltage
 
  • Can select the output voltage
Applications   End Products
  • Boost convertor attached LDO function
 
  • Power supply for BS/CS parabola antenna
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LV5636VHGEVB Consult Sales Office
Pb-free
Single Channel DC/DC Boost Converter and Single Channel LDO for BS/CS Antennas Evaluation Board
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
LV5636VH-MPB-H Obsolete
Pb-free
Halide free
LV5636VH HSSOP-14 944AA 3 260 Fan-Fold 70  
LV5636VH-TLM-H Lifetime
Pb-free
Halide free
LV5636VH HSSOP-14 944AA 3 260 Tape and Reel 2000 $1.0786
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Case Outlines
944AA   
Previously Viewed Products
Clear List

Featured Video
Single Channel DC/DC Boost Converter and Single Channel LDO Evaluation Board - LV5636VHGEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.