The LV5068V is a Non-Synchronous Buck Controller, designed to operate from a wide range of input voltages (4.5 V to 40 V) and to exhibit very low current consumption under light load (55 uA typ). The LV5068 is extremely flexible and allows the designer to set the switching frequency (300 kHz to 2.2 MHz), the current limit and a soft-start through an external capacitor. In addition, the device may be synchronised with an external signal. The LV5068V incorporates output voltage monitoring with a PowerGood pin, and rotection features include built-in overcurrent protection, input undervoltage lockout as well as thermal shutdown capability. The LV5068V is available in a 16-pin SSOP package.
Features |
|
Benefits |
|
| |
| |
|
-
Maximum value of light load mode current is 80uA.
|
|
-
Enhanced efficiency at lower output current
|
-
Built-in OCP circuit with P-by-P method
|
|
-
Protects against over current conditions
|
-
When P-by-P is generated continuously, it shifts to the HICCUP operation. If connect C-HICCUP to GND pin, then latch-off when over current.
|
|
-
Allows for selectable protection
|
-
The oscillatory frequency can be set by the external pin. The oscillatory frequency is 300 kHz to 2.2MHz
|
|
-
Allows for design flexibility
|
|
|
|
-
The device is capable of Synchronous operation with an external signal
|
|
-
Allows for frequency synchronization
|