FAN5602: Charge Pump, Regulated Step-Up/Step-Down DC-DC Converter
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The FAN5602 is a universal switched capacitor DC-DC converter capable of step-up or step-down operation. Due to its unique adaptive fractional switching topology,the device achieves high efficiency over a wider input/output voltage range than any of its predecessors. The FAN5602 utilizes resistance-modulated loop control, which produces lower switching noise than other topologies. Depending upon actual load conditions, the device automatically switches between constant-frequency and pulse-skipping modes of operation to extend battery life.
The FAN5602 produces a fixed regulated output within the range of 2.7V to 5.5V from any type of voltage source. High efficiency is achieved under various input/output voltage conditions because an internal logic circuit automatically reconfigures the system to the best possible topology. Only two 1µF bucket capacitors and one 10µF output capacitor are needed. During power on, soft-start circuitry prevents excessive current drawn from the supply. The device is protected against short-circuit and over-temperature conditions.
The FAN5602 is available with 4.5V and 5.0V output voltages.
The FAN5602 produces a fixed regulated output within the range of 2.7V to 5.5V from any type of voltage source. High efficiency is achieved under various input/output voltage conditions because an internal logic circuit automatically reconfigures the system to the best possible topology. Only two 1µF bucket capacitors and one 10µF output capacitor are needed. During power on, soft-start circuitry prevents excessive current drawn from the supply. The device is protected against short-circuit and over-temperature conditions.
The FAN5602 is available with 4.5V and 5.0V output voltages.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Software (1) | Package Drawings (1) |
Data Sheets (1) | Evaluation Board Documents (28) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
STR-FAN65004B-GEVB | Active |
|
Strata Enabled FAN65004B 65V Sync Buck | ||
STR-FAN65004C-GEVB | Active |
|
Strata Enabled FAN65004C 65V Sync Buck | ||
STR-FAN65005A-GEVB | Active |
|
Strata Enabled FAN65005A 65V Sync Buck | ||
STR-FAN65008B-GEVB | Active |
|
Strata Enabled FAN65008B 65V Sync Buck | ||
STR-NCP164A-WDFN6-GEVB | Active |
|
Strata Enabled NCP164A Adjustable LDO, WDFN6 Package Evaluation Board | ||
STR-NCV8164A-DFNW8-GEVB | Active |
|
Strata Enabled NCV8164A Adjustable LDO, DFNW8 Package Evaluation Board | ||
STR-NCV8164A-TSOP5-GEVB | Active |
|
Strata Enabled NCV8164A Adjustable LDO, TSOP5 Package Evaluation Board |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
FAN5602MP5X | Active |
|
FAN5602 | WDFN-8 | 511CD | 1 | 260 | Tape and Reel | 3000 | $1.0
|
Market Leadtime (weeks) | : | 17 to 20 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Vin Typ (V)
Vout Typ (V)
Iout Typ (mA)
ICC Max (µA)
fOSC Typ (kHz)
Shutdown Pin
Package Type
Case Outlines
511CD
Support |