feedback
Rate this webpage
Need
Support?

CAV24C32: EEPROM Serial 32-Kb I2C - Automotive Grade

Datasheet: EEPROM Serial 32-Kb I2C -Automotive Grade 1
Rev. 5 (135kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The CAV24C32 is a EEPROM Serial 32-Kb I2C - Automotive Grade devices, internally organized as 4096 words of 8 bits each.

It features a 32-byte page write buffer and supports the Standard (100 kHz) and Fast (400 kHz) I2C protocol.

External address pins make it possible to address up to eight CAV24C32 devices on the same bus.
Features   Benefits
     
  • Automotive Temperature Grade 1 (-40°C to +125°C)
 
  • Allows the use in safety critical application.
  • 2.5 V to 5.5 V Supply Voltage Range
 
  • Single power supply from 2.5V to 5.5V. Functional over the entire Temperature range.
  • This Device is Pb-Free, Halogen Free/BFR Free, and RoHS Compliant
 
  • Space-Efficient Packaging
  • Supports Standard and Fast I2C Protocol
   
  • 32-Byte Page Write Buffer
   
  • Hardware Write Protection for Entire Memory
   
  • CAV Prefix for Automotive and Other Applications Requiring Site and Change Control
   
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs(SCL and SDA)
   
  • Low Power CMOS Technology
   
  • 1,000,000 Program/Erase Cycles
   
  • 100 Year Data Retention
   
  • SOIC, TSSOP 8-lead Packages
   
Applications
  • Door module
  • Seat control unit
  • Immobilizer unit
  • Wiper module
  • Fan control unit
  • Park assist unit
  • Light management unit
  • Electronic parking brake
  • Engine Start/Stop control unit
  • Engine control unit
  • ABS/ESP (Electronic Stability Program)
  • Body computer & energy management unit
  • Airbag
  • Integrated navigation and infotainment systems
  • Electric steering control unit, ESL
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (5)
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
CAV24C32C4CTR Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
CAV24C32 WLCSP-4 567JY 1 260 Die Surf Tape and Reel 5000 $0.3467
CAV24C32C5ATR Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
CAV24C32 WLCSP-5 567GN 1 260 Die Surf Tape and Reel 5000 $0.35
CAV24C32C5CTR Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
CAV24C32 WLCSP-5 567JQ 1 260 Die Surf Tape and Reel 5000 Contact Sales Office
CAV24C32WE-GT3 Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
CAV24C32 SOIC-8 751BD 1 260 Tape and Reel 3000 $0.2861
CAV24C32YE-GT3 Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
CAV24C32 TSSOP-8 948AL 1 260 Tape and Reel 3000 $0.3011
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 51,000

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Density
Organization
Data Transmission Standard
fcycle Max (kHz)
tACC Max ns
VCC Min (V)
VCC Max (V)
Istandby Max (µA)
Iact Max (mA)
T Min (°C)
T Max (°C)
Package Type
CAV24C32C4CTR  
 $0.3467 
Pb
A
H
P
 Active   
Serial
32 kb
4k x 8
I2C
400
900
2.5
5.5
5
2
-40
125
WLCSP-4
CAV24C32C5ATR  
 $0.35 
Pb
A
H
P
 Active   
Serial
32 kb
4k x 8
I2C
400
900
2.5
5.5
5
2
-40
125
WLCSP-5
CAV24C32C5CTR  
Pb
A
H
P
 Active   
Serial
32 kb
4k x 8
I2C
400
900
2.5
5.5
5
2
-40
125
WLCSP-5
CAV24C32WE-GT3  
 $0.2861 
Pb
A
H
P
 Active   
Serial
32 kb
4k x 8
I2C
400
900
2.5
5.5
5
2
-40
125
SOIC-8
CAV24C32YE-GT3  
 $0.3011 
Pb
A
H
P
 Active   
Serial
32 kb
4k x 8
I2C
400
900
2.5
5.5
5
2
-40
125
TSSOP-8
Case Outlines
751BD    948AL    567GN    567JQ    567JY   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.