ESD7L: ESD Protection Diode, Low Leakage, Fast Response Time, with Clamping Capability
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The ESD7L5.0DT5G is designed to protect voltage sensitive components from damage due to ESD in applications that require ultra low capacitance to preserve signal integrity. Excellent clamping capability, low leakage and fast response time are combined with an ultra low diode capacitance of 0.5 pF to provide best in class protection from IC damage due to ESD. The ultra small SOT-723 package is ideal for designs where board space is at a premium. The ESD7L5.0DT5G can be used to protect two uni-directional lines or one bi-directional line. When used to protect one bi-directional line, the effective capacitance is 0.25 pF. Because of its low capacitance, it is well suited for protecting high frequency signal lines such as USB2.0 high speed and antenna line applications.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|||||
|
|||||
|
|||||
|
|||||
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Software (1) | Videos (3) |
Data Sheets (1) | Evaluation Board Documents (16) |
Package Drawings (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
STR-NCD98010-GEVK | Active |
|
Strata Enabled NCD98010 12-bit SAR ADC Evaluation Board | ||
STR-NCP3231-EVK | Active |
|
Strata Enabled NCP3231,18V Input, 30A, Voltage-Mode Synchronous Buck Converter | ||
STR-NCP3232N-EVK | Active |
|
Strata Enabled NCP3232N, 21V Input, 15A, Synchronous Buck Converter | ||
STR-NCP3235-EVK | Active |
|
Strata Enabled NCP3235, 23V Input, 15A, Synchronous Buck Converter with Internal MOSFETs |
Avnet (2020-08-19) | : | 2 |
Avnet (2020-08-19) | : | 2 |
Avnet (2020-08-19) | : | 2 |
Availability & Samples
|
Specifications
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
ESD7L5.0DT5G | Active |
|
ESD7L, Standard Part | SOT-723-3 | 631AA | 1 | 260 | Tape and Reel | 8000 | $0.24 | ||||||||
SESD7L5.0DT5G | Active |
|
ESD7L, Automotive, PPAP capable | SOT-723-3 | 631AA | 1 | 260 | Tape and Reel | 8000 | $0.2667 |
Market Leadtime (weeks) | : | 8 to 12 |
FutureElectronics (2020-08-19 00:00) | : | >10K |
PandS (2020-09-14 00:00) | : | <100 |
Market Leadtime (weeks) | : | 4 to 8 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Interface
Number of Lines
Direction
C Max (pF)
V(BR) Min (V)
VRWM Max (V)
IR Max (µA)
PPK Max (W)
Package Type
ESD7L5.0DT5G
$0.24
Pb
A
H
P
Active
DVI
eSATA 2.0
USB 2.0
USB 3.0
2
Unidirectional
0.9
5.4
5
1
12
SOT-723-3
SESD7L5.0DT5G
$0.2667
Pb
A
H
P
Active
USB 2.0
2
Unidirectional
0.9
5.4
5
1
12
SOT-723-3
Case Outlines
631AA
Application
Diagram - Block
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.