NIS6150: +5 Volt Electronic eFuse
|
|
»View Material Composition
» Product Change Notification |
The NIS6150 is a cost effective, resettable fuse which can greatly enhance the reliability of a USB application from both catastrophic and shutdown failures. It is designed to buffer the load device from excessive input voltage which can damage sensitive circuits and to protect the input side
circuitry from reverse currents. It includes an overvoltage clamp circuit that limits the output voltage during transients but does not shut the unit down, thereby allowing the load circuit to continue its operation.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Design & Development Tools (1) | Package Drawings (1) |
Application Notes (4) | Evaluation Board Documents (9) |
Data Sheets (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
NIV6150MT1GEVB | Active |
|
NIS6150MT1GEVB Eval Board | ||
NIV6150MT2GEVB | Active |
|
NIS6150MT2GEVB Eval Board |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NIS6150MT1TXG | Active |
|
NIS6150, Consumer/Industrial Qualified | WDFNW-10 | 515AB | 1 | 260 | Tape and Reel | 3000 | $0.3851 | ||||||||
NIS6150MT2TXG | Active |
|
NIS6150, Consumer/Industrial Qualified | WDFNW-10 | 515AB | 1 | 260 | Tape and Reel | 3000 | $0.3851 | ||||||||
NIV6150MT1TXG | Active |
|
NIS6150, AEC-Q100 Qualified | WDFNW-10 | 515AB | 1 | 260 | Tape and Reel | 3000 | $0.4547 | ||||||||
NIV6150MT2TXG | Active |
|
NIS6150, AEC-Q100 Qualified | WDFNW-10 | 515AB | 1 | 260 | Tape and Reel | 3000 | $0.4547 |
Market Leadtime (weeks) | : | 4 to 8 |
Avnet (2020-08-19 00:00) | : | >1K |
FutureElectronics (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
FutureElectronics (2020-08-19 00:00) | : | >1K |
Avnet (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 12,000 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 6,000 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
VI Max (V)
rDS(on) Max (mΩ)
TSD Typ (°C)
Thyst Typ (°C)
Package Type
NIS6150MT1TXG
$0.3851
Pb
A
H
P
Active
Latch
10
200
175
45
WDFNW-10
NIS6150MT2TXG
$0.3851
Pb
A
H
P
Active
Auto-Retry
10
200
175
45
WDFNW-10
Case Outlines
515AB
Support |