feedback
Rate this webpage
Need
Support?

NIS5420: Electronic fuse (eFuse), 12V, 44 mΩ, 4A, ISENSE

Datasheet: +12 Volt Electronic Fuse
Rev. 2 (277kB)
Product Overview
»View Material Composition
» Product Change Notification
The NIS542x eFuse is a cost effective, resettable fuse which can greatly enhance the reliability of a hard drive or other circuit from both catastrophic and shutdown failures. It is designed to buffer the load device from excessive input voltage which can damage sensitive circuits. It also includes an overvoltage clamp circuit that limits the output voltage during transients but does not shut the unit down, thereby allowing the load circuit to continue operation.
Features   Benefits
     
  • Current sensing (ISENSE)
 
  • Real time current sensing capability
  • Low quiescent current
 
  • Reduces overall bias current of the system.
  • Tri-state EN/FLT pin
 
  • Allows paralleling of eFuses as well as synchronizing turning on and off
  • Programmable current limit
 
  • Flexibility to configure for various applications requiring different current limit
  • Programmable slew rate
 
  • Inrush current control for different loading conditions
Applications   End Products
  • Auxiliary overcurrent protection and SATA power on backplane
  • SATA Power Hot-Plug and Overcurrent Protection for HDD/SSD
  • Power supply overcurrent protection
  • Hot plug fans for servers
  • Overcurrent protection for industrial power supplies, motor control
  • Industrial grade protected relays
 
  • Servers and motherboards
  • Storage
  • Power supply
  • Hot plug fans
  • Industrial applications
  • Relay replacement
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NIS5420MT1GEVB Active
Pb-free
12 V eFuse Evaluation Board, Thermal Latching
NIS5420MT6GEVB Active
Pb-free
NIS5420MT6GEVB: 12 V eFuse Evaluation Board, Auto-Retry
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NIS5420MT1TXG Active
Pb-free
Halide free
NIS5420, Latching, UVLO 8.5V, VCLAMP 15V, ISENSE WDFN-10 522AA 1 260 Tape and Reel 3000 $0.3929
NIS5420MT2TXG Active
Pb-free
Halide free
NIS5420, Latching, UVLO 6.5V, VCLAMP 13.5V, ISENSE WDFN-10 522AA 1 260 Tape and Reel 3000 $0.3929
NIS5420MT3TXG Active
Pb-free
Halide free
NIS5420, Latching, UVLO 8.5V WDFN-10 522AA 1 260 Tape and Reel 3000 $0.3929
NIS5420MT4TXG Active
Pb-free
Halide free
NIS5420, Latching, UVLO 8.5V, VCLAMP 15V WDFN-10 522AA 1 260 Tape and Reel 3000 $0.3929
NIS5420MT5TXG Active
Pb-free
Halide free
NIS5420, Auto-Retry, UVLO 8.5V, VCLAMP 15V WDFN-10 522AA 1 260 Tape and Reel 3000 $0.3929
NIS5420MT6TXG Active
Pb-free
Halide free
NIS5420, Auto-Retry, UVLO 8.5V, VCLAMP 15V, ISENSE WDFN-10 522AA 1 260 Tape and Reel 3000 $0.3929
NIS5420MT7TXG Active
Pb-free
Halide free
NIS5420, Auto-Retry, UVLO 6.5V, VCLAMP 13.5V, ISENSE WDFN-10 522AA 1 260 Tape and Reel 3000 $0.3929
NIS5420MT8TXG Active
Pb-free
Halide free
NIS5420, Auto-Retry, UVLO 8.5V, ISENSE WDFN-10 522AA 1 260 Tape and Reel 3000 $0.3929
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
VI Max (V)
rDS(on) Max (mΩ)
TSD Typ (°C)
Thyst Typ (°C)
Package Type
NIS5420MT1TXG  
 $0.3929 
Pb
H
 Active   
Latch
18
50
175
45
WDFN-10
NIS5420MT2TXG  
 $0.3929 
Pb
H
 Active   
Latch
18
50
175
45
WDFN-10
NIS5420MT3TXG  
 $0.3929 
Pb
H
 Active   
Latch
18
50
175
45
WDFN-10
NIS5420MT4TXG  
 $0.3929 
Pb
H
 Active   
Latch
18
50
175
45
WDFN-10
NIS5420MT5TXG  
 $0.3929 
Pb
H
 Active   
Auto-Retry
18
50
175
45
WDFN-10
NIS5420MT6TXG  
 $0.3929 
Pb
H
 Active   
Auto-Retry
18
50
175
45
WDFN-10
NIS5420MT7TXG  
 $0.3929 
Pb
H
 Active   
Auto-Retry
18
50
175
45
WDFN-10
NIS5420MT8TXG  
 $0.3929 
Pb
H
 Active   
Auto-Retry
18
50
175
45
WDFN-10
Case Outlines
522AA   
Previously Viewed Products
Clear List

Featured Video
Predictive Maintenance Motor Protection Demo with SPS Temperature Sensing
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.