feedback
Rate this webpage
Need
Support?

NVMFS6H800NL: Single N-Channel Power MOSFET 80V, 224A, 1.9mΩ

Datasheet: Power MOSFET, Single N-Channel, 80 V, 1.9 mOhms, 224 A
Rev. 2 (152kB)
Product Overview
»View Material Composition
» Product Change Notification
Automotive Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.
Features   Benefits
     
  • Small Footprint (5x6 mm)
 
  • Compact Design
  • Low RDS(on)
 
  • Minimize Conduction Losses
  • Low QG and Capacitance
 
  • Minimize Driver Losses
  • NVMFS6H800NLWF − Wettable Flank Option
 
  • Enhanced Optical Inspection
  • AEC−Q101 Qualified and PPAP Capable
 
  • Automotive qualified
  • RoHS Compliant
   
Applications   End Products
  • Reverse Battery protection
  • Power switches (High Side Driver, Low Side Driver, H-Bridges etc.)
  • Switching power supplies
 
  • DC/DC Converter
  • Motor Control
  • Load Switch
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
SECO-NCP51530HB-GEVB Active
Pb-free
Application daughter-card for NCP51530 half-bridge gate driver
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NVMFS6H800NLT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVMFS6H800NL SO-8FL / DFN-5 488AA 1 260 Tape and Reel 1500 $2.3638
NVMFS6H800NLWFT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVMFS6H800NL SO-8FL / DFN-5 488AA 1 260 Tape and Reel 1500 $1.9711
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NVMFS6H800NLT1G  
 $2.3638 
Pb
A
H
P
 Active   
N-Channel
Single
80
±20
2
224
214
2.4
1.9
53
112
6900
SO-8FL / DFN-5
NVMFS6H800NLWFT1G  
 $1.9711 
Pb
A
H
P
 Active   
N-Channel
Single
80
±20
2
224
214
2.4
1.9
53
112
6900
SO-8FL / DFN-5
Case Outlines
488AA   
Application
Diagram - Block
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.