feedback
Rate this webpage
Need
Support?

NVD5C454NL: Single N-Channel Power MOSFET, 40V, 88A, 3.9mΩ

Datasheet: MOSFET — Power, Single, N-Channel, 40 V, 3.9 mΩ, 88 A
Rev. 0 (136kB)
Product Overview
»View Material Composition
» Product Change Notification
Automotive Power MOSFET in a DPAK package designed for compact and efficient designs and including high thermal performance. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.
Features   Benefits
     
  • Low on-resistance
 
  • Minimal conduction losses
  • High current capability
 
  • Robust load performance
  • 100% avalanche energy tested
 
  • Voltage overstress safeguard
  • AEC−Q101 Qualified and PPAP Capable
   
  • RoHS Compliant
   
Applications   End Products
  • Low Side Driver
  • High Side Driver
  • Motor drive
 
  • Automotive powertrain
  • Automotive HVAC motors
  • ABS pressure pumps
Technical Documentation & Design Resources
Simulation Models (3) Package Drawings (1)
Data Sheets (1)  
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NVD5C454NLT4G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVD5C454NL, DPAK 2500 tape and reel DPAK-3 369C 1 260 Tape and Reel 2500 Contact Sales Office
Market Leadtime (weeks) : 13 to 16

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NVD5C454NLT4G  
Pb
A
H
P
 Active   
N-Channel
Single
40
20
2.2
88
56
-
5.7
3.9
21
43
2600
DPAK-3
Case Outlines
369C   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.