NTP5860N: Single N-Channel Power MOSFET 60V, 220A, 3.0mΩ
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
N-Channel Power MOSFET
60 V, 220 A, 3.0 mΩ
60 V, 220 A, 3.0 mΩ
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|||||
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Application Notes (1) | Package Drawings (1) |
Data Sheets (1) |
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NTP5860NG | Last Shipments |
|
NTP5860N, G | TO-220-3 FullPak | 221D-03 | NA | Tube | 50 |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 1,250 |
Case Outlines
221D-03
Support |