feedback
Rate this webpage
Need
Support?

NTMFS4854NS: Power MOSFET, Single, N-Channel, 25 V, 149 A, SO-8FL

Datasheet: Power MOSFET, Single N−Channel, 25 V, 149 A
Rev. 2 (145kB)
Product Overview
»View Material Composition
» Product Change Notification
Single N-Channel Power MOSFET
Features
 
  • Accurate, Lossless Current Sensing
  • Low RDS(on) to Minimize Conduction Losses
  • Low Capacitance to Minimize Driver Losses
  • Optimized Gate Charge to Minimize Switching Losses
Applications
  • CPU Power Delivery
  • DCDC Converters
  • Low Side Switching
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NTMFS4854NSGEVB Active
Pb-free
Loadswitch Current Sense Evaluation Board
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTMFS4854NST1G Obsolete
Pb-free
Halide free
NTMFS4854NS SO-8FL / DFN-8 506BQ 1 260 Tape and Reel 1500  
NTMFS4854NST3G Consult Sales Office
Pb-free
Halide free
NTMFS4854NS SO-8FL / DFN-8 506BQ 1 260 Tape and Reel 5000  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Case Outlines
506BQ   
Previously Viewed Products
Clear List

Featured Video
Load Switch Current Sense Evaluation Board - NTMFS4854NSGEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.