NTLJD3119C: Complementary Power MOSFET 20V
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
Power MOSFET
20 V/−20 V, 4.6 A/−4.1 A, Complementary,
2x2 mm, WDFN Package
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|||||
|
|||||
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Application Notes (2) | Data Sheets (1) |
Simulation Models (2) | Package Drawings (1) |
Availability & Samples
|
Specifications
|
Case Outlines
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NTLJD3119CTAG |
Obsolete ![]() |
|
NTLJD3119C | WDFN-6 | 506AN | 1 | 260 | Tape and Reel | 3000 | |||||||||
NTLJD3119CTBG | Active |
|
NTLJD3119C | WDFN-6 | 506AN | 1 | 260 | Tape and Reel | 3000 | $0.218 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 17 to 20 |
PandS (2020-09-14 00:00) | : | >1K |
Avnet (2020-08-19 00:00) | : | >1K |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTLJD3119CTBG
$0.218
Pb
A
H
P
Active
Complementary
Dual
±20
8
1
3.8
1.5
N:85, P:135
N:65, P:100
-
5.5
3.7
N: 271, P: 531
WDFN-6
Support |