MCH3486: Single N-Channel Power MOSFET 60V, 2A, 137mΩ
|
|
»View Material Composition
» Product Change Notification |
MCH3486 is a Power MOSFET, 60V, 137mΩ, 2A, Single N-Channel for General Purpose Switching Applications.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Data Sheets (1) | Evaluation Board Documents (19) |
Package Drawings (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
LV88551JAGEVB | Active |
|
Evaluation board for LV88551JA | ||
LV88552JAGEVB | Active |
|
Evaluation board for LV88552JA | ||
LV88553JAGEVB | Active |
|
Evaluation board for LV88553JA | ||
LV88554JAGEVB | Active |
|
Evaluation board for LV88554JA | ||
LV88562JAGEVB | Active |
|
Evaluation board for LV88562JA | ||
LV88564JAGEVB | Active |
|
Evaluation board for LV88564JA |
Avnet (2020-08-19) | : | 1 |
Avnet (2020-08-19) | : | 1 |
Avnet (2020-08-19) | : | 1 |
Avnet (2020-08-19) | : | 1 |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
MCH3486-TL-W | Active |
|
MCH3486 | SC-70FL / MCPH-3 | 419AQ | 1 | 260 | Tape and Reel | 3000 | $0.1464
|
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
MCH3486-TL-W
$0.1464
Pb
A
H
P
Active
N-Channel
Single
60
20
2.6
2
1
-
192
137
5.6
7
310
SC-70FL / MCPH-3
Case Outlines
419AQ
Support |