FW389: Complementary Dual Power MOSFET, 100V, 2A
FW389 is a Power MOSFET, 100V, 2A, 225mΩ, -100V, -2A, 300mΩ, Complementary Dual SOIC-8 for General-Purpose Switching Device Application.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Simulation Models (1) | Package Drawings (1) |
Data Sheets (1) | Evaluation Board Documents (7) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
LV88562JAGEVB | Active |
|
Evaluation board for LV88562JA | ||
LV88564JAGEVB | Active |
|
Evaluation board for LV88564JA |
Avnet (2020-08-19) | : | 1 |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
FW389-TL-2W | Active |
|
FW389 | SOIC-8 | 751CR | 1 | 260 | Tape and Reel | 2500 | $0.38
|
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
FW389-TL-2W
$0.38
Pb
A
H
P
Active
Complementary
Dual
±100
20
2.6
2
2.2
-
N:254.0 , P: 336.0
N: 225.0 , P: 300.0
-
10
490
SOIC-8
Case Outlines
751CR
Support |