feedback
Rate this webpage
Need
Support?

FDN308P: P-Channel 2.5V Specified PowerTrench® MOSFET -20V, -1.5A, 125mΩ

Datasheet: FDN308P-D.pdf
Rev. A (211kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
This P-Channel 2.5V specified MOSFET uses a rugged gate version of an advanced PowerTrench process. It has been optimized for power management applications with a wide range of gate drive voltage (2.5V – 12V).
Features
 
  • –20 A, –1.5 V.
  • RDS(ON)= 125 mΩ @ VGS = –4.5 V
  • RDS(ON) = 190 mΩ @ VGS = –2.5 V
  • Fast switching speed
  • High performance trench technology for extremelylow RDS(ON)
  • SuperSOT™ -3 provides low RDS(ON) and 30% higher power handling capability than SOT23 in the samefootprint
Applications
  • This product is general usage and suitable for many different applications.
  • Battery Management
  • Load Switch
  • Battery Protection
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FDN308P Active
Pb-free
Halide free
FDN308P SOT-23-3 527AG 1 260 Tape and Reel 3000 $0.168
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
FDN308P  
 $0.168 
Pb
H
 Active   
P-Channel
Single
-20
12
-1.5
-1.5
0.5
190
125
-
3.5
3.8
341
SOT-23-3
Case Outlines
527AG   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.